1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stop Collar (Part Number)

Stop Collar
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 361.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

*The CAD data for this series is being revised. This will be available as soon as modifications are complete.

[Features]
・This product prevents bottoming at the stroke end due to overloads and performs positioning.

 
Part Number
SC-25M
SC-150M
SC-150ME
SC-225M
SC-600M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Mounting Screw T Nominal Mounting Screw [M] Full length A
(mm)
Pitch

฿ 361.28

ACE SHOCK ABSORBERS 1 Piece(s) 3 Day(s) 10M1010201

฿ 457.57

ACE SHOCK ABSORBERS 1 Piece(s) 3 Day(s) 10M1414201.5

฿ 439.43

ACE SHOCK ABSORBERS 1 Piece(s) 18 Day(s) 10M1414191

฿ 514.93

ACE SHOCK ABSORBERS 1 Piece(s) 3 Day(s) 10M2020251.5

฿ 802.24

ACE SHOCK ABSORBERS 1 Piece(s) 3 Day(s) 10M2525321.5

Loading...

  1. 1

Basic Information

Main Body/Related Products Related product Operating Environment Standard Body Material Steel