1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster (G1 Series) (CAG1) (Part Number)

Caster (G1 Series) (CAG1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 432.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wheels are made of thermoplastic elastomer. Allowable load is 700N to 1,800N.

Part Number
CAG1-080FBF
CAG1-080FBL
CAG1-080PBL
CAG1-080SBF
CAG1-080SBL
CAG1-100FBF
CAG1-100FBL
CAG1-100PBL
CAG1-100SBF
CAG1-100SBL
CAG1-125FBF
CAG1-125FBL
CAG1-125PBL
CAG1-125SBF
CAG1-125SBL
CAG1-150FBF
CAG1-150FBL
CAG1-150PBL
CAG1-150SBF
CAG1-150SBL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
D
(Ø)
T
(mm)

฿ 1,073.38

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Through Hole10735.01~80.00With Stopper708030

฿ 640.34

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Through Hole10735.01~80.00No708030

฿ 447.71

CASTERS 1 Piece(s) 7 Day(s) 10fixation10735.01~80.00No708030

฿ 1,085.78

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Plate10735.01~80.00With Stopper708030

฿ 638.42

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Plate10735.01~80.00No708030

฿ 1,131.02

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Through Hole12880.01~140.00With Stopper10010030

฿ 697.56

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Through Hole12880.01~140.00No10010030

฿ 432.16

CASTERS 1 Piece(s) 7 Day(s) 10fixation12880.01~140.00No10010030

฿ 1,127.12

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Plate12880.01~140.00With Stopper10010030

฿ 708.41

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Plate12880.01~140.00No10010030

฿ 1,373.02

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Through Hole15680.01~140.00With Stopper12012535

฿ 974.86

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Through Hole15680.01~140.00No12012535

฿ 694.46

CASTERS 1 Piece(s) 7 Day(s) 10fixation15680.01~140.00No12012535

฿ 1,380.77

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Plate15680.01~140.00With Stopper12012535

฿ 984.16

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Plate15680.01~140.00No12012535

฿ 2,265.42

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Through Hole188140.01~220.00With Stopper18015045

฿ 1,658.11

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Through Hole188140.01~220.00No18015045

฿ 1,285.04

CASTERS 1 Piece(s) 7 Day(s) 10fixation194140.01~220.00No18015045

฿ 2,285.57

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Plate194140.01~220.00With Stopper18015045

฿ 1,702.88

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Plate194140.01~220.00No18015045

Loading...

  1. 1

Basic Information

Wheel Material Thermoplastic Elastomer (Non-Migrating) Wheel Characteristics No Bracket Material SPHD