(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Wheels are made of urethane. Allowable load is 1,200N to 3,000N.
Part Number |
---|
CAFF-125SBF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | H (mm) | Allowable Load Range (daN) | Stopper | Allowable Load (daN) | Bracket Material | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length L (mm) | Plate Width W (mm) | D (Ø) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,538.48 | CASTERS | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Plate | 156 | 140.01~220.00 | With Stopper | 220 | SPHD | Slotted Holes | 45(60) | 75(80) | 85 | 100 | 125 | 35 |
Loading...
Wheel Material | Urethane (Thermoplastic Property) | Wheel Characteristics | Abrasion Resistance |
---|
Please check the type/dimensions/specifications of the part CAFF-125SBF in the Casters (FF Series) (CAFF) series.
Part Number |
---|
CAFF-080FBL-SUS |
CAFF-080PBL |
CAFF-080PBL-SUS |
CAFF-125SBF-SUS |
CAFF-125SBL |
CAFF-125SBL-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | H (mm) | Allowable Load Range (daN) | Stopper | Allowable Load (daN) | Bracket Material | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length L (mm) | Plate Width W (mm) | D (Ø) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,610.96 | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Through Hole | 107 | 80.01~140.00 | No | 120 | SUS304 | - | - | - | - | - | 80 | 30 | ||
฿ 519.74 | 1 Piece(s) | 7 Day(s) | 10 | fixation | 107 | 80.01~140.00 | No | 120 | SPHD | Slotted Holes | 45(60) | 75(80) | 85 | 100 | 80 | 30 | ||
฿ 995.20 | 1 Piece(s) | 7 Day(s) | 10 | fixation | 107 | 80.01~140.00 | No | 120 | SUS304 | - | - | - | - | - | 80 | 30 | ||
฿ 2,753.75 | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Plate | 156 | 140.01~220.00 | With Stopper | 220 | SUS304 | - | - | - | - | - | 125 | 35 | ||
฿ 1,138.46 | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Plate | 156 | 140.01~220.00 | No | 220 | SPHD | Slotted Holes | 45(60) | 75(80) | 85 | 100 | 125 | 35 | ||
฿ 2,063.66 | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Plate | 156 | 140.01~220.00 | No | 220 | SUS304 | - | - | - | - | - | 125 | 35 |
How can we improve?
How can we improve?