1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Casters (FF Series) (CAFF)

Casters (FF Series) (CAFF)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 519.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wheels are made of urethane. Allowable load is 1,200N to 3,000N.

Part Number
CAFF-080FBF
CAFF-080FBF-SUS
CAFF-080FBL
CAFF-080FBL-SUS
CAFF-080PBL
CAFF-080PBL-SUS
CAFF-080SBF
CAFF-080SBF-SUS
CAFF-080SBL
CAFF-080SBL-SUS
CAFF-100FBF
CAFF-100FBF-SUS
CAFF-100FBL
CAFF-100FBL-SUS
CAFF-100PBL
CAFF-100PBL-SUS
CAFF-100SBF
CAFF-100SBF-SUS
CAFF-100SBL
CAFF-100SBL-SUS
CAFF-125FBF
CAFF-125FBF-SUS
CAFF-125FBL
CAFF-125FBL-SUS
CAFF-125PBL
CAFF-125PBL-SUS
CAFF-125SBF
CAFF-125SBF-SUS
CAFF-125SBL
CAFF-125SBL-SUS
CAFF-150FBF
CAFF-150FBL
CAFF-150PBL
CAFF-150SBF
CAFF-150SBL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Bracket Material Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
D
(Ø)
T
(mm)

฿ 1,113.98

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Through Hole10780.01~140.00With Stopper120SPHD-----8030

฿ 2,285.81

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Through Hole10780.01~140.00With Stopper120SUS304-----8030

฿ 685.16

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Through Hole10780.01~140.00No120SPHD-----8030

฿ 1,610.96

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Through Hole10780.01~140.00No120SUS304-----8030

฿ 519.74

CASTERS 1 Piece(s) 7 Day(s) 10fixation10780.01~140.00No120SPHDSlotted Holes45(60)75(80)851008030

฿ 995.20

CASTERS 1 Piece(s) 7 Day(s) 10fixation10780.01~140.00No120SUS304-----8030

฿ 1,119.55

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Plate10780.01~140.00With Stopper120SPHDSlotted Holes45(60)75(80)851008030

฿ 2,321.45

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Plate10780.01~140.00With Stopper120SUS304-----8030

฿ 696.01

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Plate10780.01~140.00No120SPHDSlotted Holes45(60)75(80)851008030

฿ 1,605.19

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Plate10780.01~140.00No120SUS304-----8030

฿ 1,212.20

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Through Hole128140.01~220.00With Stopper170SPHD-----10030

฿ 2,357.40

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Through Hole128140.01~220.00With Stopper170SUS304-----10030

฿ 744.88

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Through Hole128140.01~220.00No170SPHD-----10030

฿ 1,667.05

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Through Hole128140.01~220.00No170SUS304-----10030

฿ 617.78

CASTERS 1 Piece(s) 5 Day(s) 10fixation128140.01~220.00No170SPHDSlotted Holes45(60)75(80)8510010030

฿ 1,042.04

CASTERS 1 Piece(s) 7 Day(s) 10fixation128140.01~220.00No170SUS304-----10030

฿ 1,239.34

CASTERS 1 Piece(s) 5 Day(s) 10Swiveling, Plate128140.01~220.00With Stopper170SPHDSlotted Holes45(60)75(80)8510010030

฿ 2,357.17

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Plate128140.01~220.00With Stopper170SUS304-----10030

฿ 755.73

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Plate128140.01~220.00No170SPHDSlotted Holes45(60)75(80)8510010030

฿ 1,650.14

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Plate128140.01~220.00No170SUS304-----10030

฿ 1,530.73

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Through Hole156140.01~220.00With Stopper220SPHD-----12535

฿ 2,746.26

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Through Hole156140.01~220.00With Stopper220SUS304-----12535

฿ 1,132.57

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Through Hole156140.01~220.00No220SPHD-----12535

฿ 2,061.84

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Through Hole156140.01~220.00No220SUS304-----12535

฿ 866.69

CASTERS 1 Piece(s) 7 Day(s) 10fixation156140.01~220.00No220SPHDSlotted Holes45(60)75(80)8510012535

฿ 1,399.96

CASTERS 1 Piece(s) 7 Day(s) 10fixation156140.01~220.00No220SUS304-----12535

฿ 1,538.48

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Plate156140.01~220.00With Stopper220SPHDSlotted Holes45(60)75(80)8510012535

฿ 2,753.75

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Plate156140.01~220.00With Stopper220SUS304-----12535

฿ 1,138.46

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Plate156140.01~220.00No220SPHDSlotted Holes45(60)75(80)8510012535

฿ 2,063.66

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Plate156140.01~220.00No220SUS304-----12535

฿ 2,394.94

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Through Hole188220.01~320.00With Stopper300SPHD-----15045

฿ 1,787.63

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Through Hole188220.01~320.00No300SPHD-----15045

฿ 1,452.05

CASTERS 1 Piece(s) 7 Day(s) 10fixation194220.01~320.00No300SPHDSlotted Holes73(85)105(105)11414015045

฿ 2,415.09

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Plate194220.01~320.00With Stopper300SPHDSlotted Holes73(85)105(105)11414015045

฿ 1,809.32

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Plate194220.01~320.00No300SPHDSlotted Holes73(85)105(105)11414015045

Loading...

  1. 1

Basic Information

Wheel Material Urethane (Thermoplastic Property) Wheel Characteristics Abrasion Resistance