(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The wheel material is polyamide. Allowable load is 1,200N to 3,000N.
[Features]
· The stopper locks the swivel part of the bracket and rotation of the wheel simultaneously
Part Number |
---|
CAF8-150SBL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | H (mm) | Allowable Load Range (daN) | Stopper | Allowable Load (daN) | Bracket Material | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length L (mm) | Plate Width W (mm) | D (Ø) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,725.04 | CASTERS | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Plate | 194 | 220.01~320.00 | No | 300 | SPHD | Slotted Holes | 73(87) | 105(105) | 110 | 140 | 150 | 45 |
Loading...
Wheel Material | Polyamide | Wheel Characteristics | Abrasion Resistance |
---|
Please check the type/dimensions/specifications of the part CAF8-150SBL in the Caster (F8 Series) (CAF8) series.
Part Number |
---|
CAF8-065FBL |
CAF8-065PBL |
CAF8-065SBL |
CAF8-080FBF |
CAF8-080FBF-SUS |
CAF8-080FBL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | H (mm) | Allowable Load Range (daN) | Stopper | Allowable Load (daN) | Bracket Material | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length L (mm) | Plate Width W (mm) | D (Ø) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 582.29 | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Through Hole | 100 | 80.01~140.00 | No | 120 | SPHD | - | - | - | - | - | 65 | 30 | ||
฿ 435.95 | 1 Piece(s) | 7 Day(s) | 10 | fixation | 100 | 80.01~140.00 | No | 120 | SPHD | Slotted Holes | 45(60) | 75(80) | 85 | 100 | 65 | 30 | ||
฿ 591.74 | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Plate | 100 | 80.01~140.00 | No | 120 | SPHD | Slotted Holes | 45(60) | 75(80) | 85 | 100 | 65 | 30 | ||
฿ 971.28 | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Through Hole | 107 | 140.01~220.00 | With Stopper | 180 | SPHD | - | - | - | - | - | 80 | 30 | ||
฿ 2,206.18 | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Through Hole | 107 | 140.01~220.00 | With Stopper | 180 | SUS304 | - | - | - | - | - | 80 | 30 | ||
฿ 626.13 | 1 Piece(s) | 7 Day(s) | 10 | Swiveling, Through Hole | 107 | 140.01~220.00 | No | 180 | SPHD | - | - | - | - | - | 80 | 30 |
How can we improve?
How can we improve?