1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster (F8 Series) (CAF8) (CAF8-065FBL)

CASTERS

Caster (F8 Series) (CAF8) (CAF8-065FBL)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The wheel material is polyamide. Allowable load is 1,200N to 3,000N.

[Features]
· The stopper locks the swivel part of the bracket and rotation of the wheel simultaneously

Part Number
CAF8-065FBL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Bracket Material Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
D
(Ø)
T
(mm)

฿ 582.29

CASTERS 1 Piece(s) 7 Day(s) 10Swiveling, Through Hole10080.01~140.00No120SPHD-----6530

Loading...

  1. 1

Basic Information

Wheel Material Polyamide Wheel Characteristics Abrasion Resistance

Please check the type/dimensions/specifications of the part CAF8-065FBL in the Caster (F8 Series) (CAF8) series.

Products with similar specification

Part Number
CAF8-065PBL
CAF8-065SBL
CAF8-080FBF
CAF8-080FBF-SUS
CAF8-080FBL
CAF8-080FBL-SUS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType H
(mm)
Allowable Load Range
(daN)
Stopper Allowable Load
(daN)
Bracket Material Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
D
(Ø)
T
(mm)

฿ 435.95

1 Piece(s) 7 Day(s) 10fixation10080.01~140.00No120SPHDSlotted Holes45(60)75(80)851006530

฿ 591.74

1 Piece(s) 7 Day(s) 10Swiveling, Plate10080.01~140.00No120SPHDSlotted Holes45(60)75(80)851006530

฿ 971.28

1 Piece(s) 7 Day(s) 10Swiveling, Through Hole107140.01~220.00With Stopper180SPHD-----8030

฿ 2,206.18

1 Piece(s) 7 Day(s) 10Swiveling, Through Hole107140.01~220.00With Stopper180SUS304-----8030

฿ 626.13

1 Piece(s) 7 Day(s) 10Swiveling, Through Hole107140.01~220.00No180SPHD-----8030

฿ 1,528.23

1 Piece(s) 7 Day(s) 10Swiveling, Through Hole107140.01~220.00No180SUS304-----8030