1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Swivel Ball Caster (B-A25) (Part Number)

Swivel Ball Caster (B-A25)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 289.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Used where conveyor lines cross, when changing the direction of the transported items on the line, or when diverting items to another line.

 
Part Number
B-A25(SS)
B-A25(SUS)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material Ball Material

฿ 289.94

ROLLER CONVEYOR OPTION 1 Piece(s) 9 Day(s) SteelSteel

฿ 1,210.45

MAK ROLLER CONVEYOR OPTION 1 Piece(s) 7 Day(s) Stainless SteelStainless Steel

Loading...

  1. 1

Basic Information

Type Standard Shape Flange Load Capacity Range(N) 100.1~500.0
Load Capacity(N) 245 Outer Dia. D(Ø) 42 Ball Dia. SD(Ø) 25.4