1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Multi-rex valve AG34/44 series (Part Number)

Multi-rex valve AG34/44 series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,237.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Multilex valve series for controlling various fluids including water, air, oil, and vacuum.

Part Number
AG34-01-1-000B-AC100V
AG34-01-1-000B-AC200V
AG34-01-1-AC100V
AG34-01-1-AC200V
AG34-01-2-000B-AC100V
AG34-01-2-000B-AC200V
AG34-01-2-AC100V
AG34-01-2-AC200V
AG34-02-1-000B-AC100V
AG34-02-1-000B-AC200V
AG34-02-1-AC100V
AG34-02-1-AC200V
AG34-02-2-000B-AC100V
AG34-02-2-000B-AC200V
AG34-02-2-AC100V
AG34-02-2-AC200V
AG44-02-1-000B-AC100V
AG44-02-1-000B-AC200V
AG44-02-1-AC100V
AG44-02-1-AC200V
AG44-02-3-000B-AC100V
AG44-02-3-000B-AC200V
AG44-02-3-AC100V
AG44-02-3-AC200V
AG44-02-4-000B-AC100V
AG44-02-4-000B-AC200V
AG44-02-4-AC100V
AG44-02-4-AC200V
AG44-03-1-000B-AC100V
AG44-03-1-000B-AC200V
AG44-03-1-AC100V
AG44-03-1-AC200V
AG44-03-3-000B-AC100V
AG44-03-3-000B-AC200V
AG44-03-3-AC100V
AG44-03-3-AC200V
AG44-03-4-000B-AC200V
AG44-03-4-AC200V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlumbing Thread Nominal Orifice Dia.
(Ø)
Orifice Dia (Top) (φ) Coil Symbol Mounting Plate Voltage Max. Operating Pressure Differential (Air, AC/DC)
(MPa)

฿ 1,397.09

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1/81.51.5No Mark (With Option)AvailableAC100V1.0/1.0

฿ 1,397.09

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1/81.51.5No Mark (With Option)AvailableAC200V1.0/1.0

฿ 1,349.36

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) 1/81.51.5No Mark (With No Option)NAAC100V1.0/1.0

฿ 1,237.81

DIRECT ACTING VALVE 1 Piece(s) 5 Day(s) 1/81.51.5No Mark (With No Option)NAAC200V1.0/1.0

฿ 1,277.61

FLUID CONTROL COMPONENTS 1 Piece(s) 5 Day(s) 1/822.0No Mark (With Option)AvailableAC100V0.7/0.45

฿ 1,397.09

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1/822.0No Mark (With Option)AvailableAC200V0.7/0.45

฿ 1,349.36

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) 1/822.0No Mark (With No Option)NAAC100V0.7/0.45

฿ 1,349.36

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) 1/822.0No Mark (With No Option)NAAC200V0.7/0.45

฿ 1,397.09

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1/41.51.5No Mark (With Option)AvailableAC100V1.0/1.0

฿ 1,397.09

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1/41.51.5No Mark (With Option)AvailableAC200V1.0/1.0

฿ 1,237.81

DIRECT ACTING VALVE 1 Piece(s) 5 Day(s) 1/41.51.5No Mark (With No Option)NAAC100V1.0/1.0

฿ 1,349.36

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) 1/41.51.5No Mark (With No Option)NAAC200V1.0/1.0

฿ 1,397.09

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1/422.0No Mark (With Option)AvailableAC100V0.7/0.45

฿ 1,277.61

FLUID CONTROL COMPONENTS 1 Piece(s) 5 Day(s) 1/422.0No Mark (With Option)AvailableAC200V0.7/0.45

฿ 1,237.81

DIRECT ACTING VALVE 1 Piece(s) 5 Day(s) 1/422.0No Mark (With No Option)NAAC100V0.7/0.45

฿ 1,349.36

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) 1/422.0No Mark (With No Option)NAAC200V0.7/0.45

฿ 2,065.25

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1/422.0No Mark (With Option)AvailableAC100V1.2/0.75

฿ 2,065.25

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1/422.0No Mark (With Option)AvailableAC200V1.2/0.75

฿ 2,017.52

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) 1/422.0No Mark (With No Option)NAAC100V1.2/0.75

฿ 2,017.52

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) 1/422.0No Mark (With No Option)NAAC200V1.2/0.75

฿ 2,065.25

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1/432.0No Mark (With Option)AvailableAC100V1.2/0.75

฿ 2,065.25

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1/432.0No Mark (With Option)AvailableAC200V1.2/0.75

฿ 2,017.52

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) 1/432.0No Mark (With No Option)NAAC100V1.2/0.75

฿ 1,850.75

DIRECT ACTING VALVE 1 Piece(s) 5 Day(s) 1/432.0No Mark (With No Option)NAAC200V1.2/0.75

฿ 2,065.25

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1/433.0No Mark (With Option)AvailableAC100V0.4/0.3

฿ 2,065.25

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1/433.0No Mark (With Option)AvailableAC200V0.4/0.3

฿ 2,017.52

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) 1/433.0No Mark (With No Option)NAAC100V0.4/0.3

฿ 2,017.52

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) 1/433.0No Mark (With No Option)NAAC200V0.4/0.3

฿ 2,065.25

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 3/822.0No Mark (With Option)AvailableAC100V1.2/0.75

฿ 2,065.25

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 3/822.0No Mark (With Option)AvailableAC200V1.2/0.75

฿ 2,017.52

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) 3/822.0No Mark (With No Option)NAAC100V1.2/0.75

฿ 2,017.52

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) 3/822.0No Mark (With No Option)NAAC200V1.2/0.75

฿ 2,065.25

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 3/832.0No Mark (With Option)AvailableAC100V1.2/0.75

฿ 2,065.25

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 3/832.0No Mark (With Option)AvailableAC200V1.2/0.75

฿ 2,017.52

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) 3/832.0No Mark (With No Option)NAAC100V1.2/0.75

฿ 2,017.52

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) 3/832.0No Mark (With No Option)NAAC200V1.2/0.75

฿ 2,065.25

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 3/833.0No Mark (With Option)AvailableAC200V0.4/0.3

฿ 2,017.52

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) 3/833.0No Mark (With No Option)NAAC200V0.4/0.3

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Vacuum / Oil / Gas Operating Environment Standard
Switching Type 3-Port Normally Open Connection Type Rc Driving Type Linear Motion Type
Operating Temperature Range(°C) -10::60 Number of Solenoids Single Body Material Brass
Application Single Item Seal Material NBR