1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pilot-Operated Type 2-Port Solenoid Valve, General-Purpose Valve AD11 Series (Part Number)

Pilot-Operated Type 2-Port Solenoid Valve, General-Purpose Valve AD11 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,804.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pilot-type 2-port solenoid valve.
[Features]
· General-purpose valve series for controlling various types of fluids.
· Reliable, high-quality, and variety of options and variations are available to ensure the high performance of various facilities and equipment.
· The combination of body material and seal allows for a wide variety of fluids.
· Normally closed (open when energized) type.
· Connection diameter: Rc1/4 to Rc1.
· Diaphragm driven type.
[Applications]
· Ideal for controlling various types of vapors.

Part Number
AD11-8A-02C-AC100V
AD11-8A-02C-AC200V
AD11-8A-03A-AC100VSALE
AD11-8A-03A-AC200V
AD11-10A-02C-AC100V
AD11-10A-02C-AC200V
AD11-10A-03A-AC200VSALE
AD11-15A-02G-AC200V
AD11-15A-03A-AC100V
AD11-15A-03A-AC200V
AD11-20A-02G-AC100V
AD11-20A-02G-AC200V
AD11-20A-03A-AC100V
AD11-20A-03A-AC200VSALE
AD11-25A-02G-AC100V
AD11-25A-02G-AC200V
AD11-25A-03A-AC100V
AD11-25A-03A-AC200V
AD11-25A-03A-DC24V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlumbing Thread Nominal Orifice Dia.
(Ø)
Body Material Material of Body Coil Symbol Voltage

฿ 1,804.25

PILOT OPERATED VALVE 1 Piece(s) 11 Day(s) 1/410[Brass/Bronze] BrassBrass2CAC100V

฿ 1,804.25

PILOT OPERATED VALVE 1 Piece(s) 11 Day(s) 1/410[Brass/Bronze] BrassBrass2CAC200V

฿ 1,804.25

฿ 1,494.46

PILOT OPERATED VALVE 1 Piece(s) Same day 1/410[Brass/Bronze] BrassBrass3AAC100V

฿ 1,804.25

PILOT OPERATED VALVE 1 Piece(s) 11 Day(s) 1/410[Brass/Bronze] BrassBrass3AAC200V

฿ 1,840.93

PILOT OPERATED VALVE 1 Piece(s) 11 Day(s) 3/810[Brass/Bronze] BrassBrass2CAC100V

฿ 1,840.93

PILOT OPERATED VALVE 1 Piece(s) 11 Day(s) 3/810[Brass/Bronze] BrassBrass2CAC200V

฿ 1,840.93

฿ 1,346.64

CKD PILOT OPERATED VALVE 1 Piece(s) Same day 3/810[Brass/Bronze] BrassBrass3AAC200V

฿ 2,686.57

PILOT OPERATED VALVE 1 Piece(s) 11 Day(s) 1/215[Brass/Bronze] BronzeBronze2GAC200V

฿ 2,647.70

PILOT OPERATED VALVE 1 Piece(s) 11 Day(s) 1/215[Brass/Bronze] BronzeBronze3AAC100V

฿ 2,647.70

PILOT OPERATED VALVE 1 Piece(s) 11 Day(s) 1/215[Brass/Bronze] BronzeBronze3AAC200V

฿ 2,913.43

PILOT OPERATED VALVE 1 Piece(s) 11 Day(s) 3/420[Brass/Bronze] BronzeBronze2GAC100V

฿ 2,913.43

PILOT OPERATED VALVE 1 Piece(s) 11 Day(s) 3/420[Brass/Bronze] BronzeBronze2GAC200V

฿ 2,878.73

PILOT OPERATED VALVE 1 Piece(s) 11 Day(s) 3/420[Brass/Bronze] BronzeBronze3AAC100V

฿ 2,878.73

฿ 2,575.31

PILOT OPERATED VALVE 1 Piece(s) Same day 3/420[Brass/Bronze] BronzeBronze3AAC200V

฿ 3,491.15

PILOT OPERATED VALVE 1 Piece(s) 11 Day(s) 125[Brass/Bronze] BronzeBronze2GAC100V

฿ 3,442.79

PILOT OPERATED VALVE 1 Piece(s) 11 Day(s) 125[Brass/Bronze] BronzeBronze2GAC200V

฿ 3,414.13

PILOT OPERATED VALVE 1 Piece(s) 21 Day(s) 125[Brass/Bronze] BronzeBronze3AAC100V

฿ 3,414.13

PILOT OPERATED VALVE 1 Piece(s) 11 Day(s) 125[Brass/Bronze] BronzeBronze3AAC200V

฿ 3,414.13

PILOT OPERATED VALVE 1 Piece(s) 11 Day(s) 125[Brass/Bronze] BronzeBronze3ADC24V

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Oil Operating Environment Standard
Switching Type 2-Port Normally Closed Connection Type Rc Driving Type Pilot-operated
Operating Temperature Range(°C) -10::60 Number of Solenoids Single Operating Pressure Differential Range(MPa) 0.02::1.0
Application Single Item Seal Material NBR