1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Separate Type Lubricator/Economist (Part Number)

Separate Type Lubricator/Economist
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 764.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard type. Supplies a fine oil mist.

 
Part Number
3003E-8C
3004E-10C
3004E-12C
3005E-16C
A3019-1C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOil Storage Capacity
(cm3)
IN Side, Plumbing Thread Nominal Min. Dripping Flow Rate
(l/min)

฿ 2,662.36

F.R.L UNIT 1 Piece(s) 5 Day(s) 660160

฿ 5,728.12

F.R.L UNIT 1 Piece(s) 11 Day(s) 6601 1/4200

฿ 5,728.12

F.R.L UNIT 1 Piece(s) 11 Day(s) 6601 1/2200

฿ 8,156.90

F.R.L UNIT 1 Piece(s) 60 Day(s) 6602200

฿ 764.18

F.R.L UNIT 1 Piece(s) 11 Day(s) 251/820

Loading...

  1. 1

Basic Information

IN Side, Connection Type Rc Operating Environment Standard Operating Temperature Range(°C) 5::65
Flow Direction Rightward direction