1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Direct Acting 3 Port Single Solenoid Valve Unit for Compressed Air (Just Fit Valve) FAG Series (Part Number)

Direct Acting 3 Port Single Solenoid Valve Unit for Compressed Air (Just Fit Valve) FAG Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,062.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A single unit of direct acting 3-port solenoid valve for compressed air.
[Features]
·Universal type.
·Connection port diameter: M5, Rc1/8, Rc1/4, Rc3/8.
[Application]
·Ideal for controlling compressed air.

Part Number
FAG11-M5-0-12C-1
FAG11-M5-0-12CB-1
FAG11-M5-Y-12C-1
FAG11-M5-Y-12C-2
FAG11-M5-Y-12C-3
FAG11-M5-Y-12CB-1
FAG11-M5-Y-12CS-1
FAG11-M5-Y-12G-1
FAG11-M5-Y-12G-2
FAG11-M5-Y-12G-3SALE
FAG21-6-1-12C-1
FAG21-6-1-12C-3
FAG21-6-1-12CA-1
FAG21-6-1-12CA-3
FAG21-6-1-12CB-1
FAG21-6-1-12CB-3
FAG21-6-1-12CS-3
FAG21-6-1-12CSAB-3
FAG21-6-1-12CSB-3
FAG21-6-1-12GB-1
FAG21-6-1-12HS-3
FAG21-6-1-12HSAB-3
FAG21-6-Z-12C-1SALE
FAG21-6-Z-12C-2
FAG21-6-Z-12C-3SALE
FAG21-6-Z-12CA-1
FAG21-6-Z-12CAB-3
FAG21-6-Z-12CB-1
FAG21-6-Z-12CB-3
FAG21-6-Z-12CS-1
FAG21-6-Z-12CS-3
FAG21-6-Z-12CSAB-3
FAG21-6-Z-12CSB-3
FAG21-6-Z-12G-1
FAG21-6-Z-12G-2
FAG21-6-Z-12G-3
FAG21-6-Z-12HS-1
FAG21-6-Z-12HS-3
FAG21-6-Z-12HSAB-3
FAG31-6-0-12C-1
FAG31-6-0-12C-2
FAG31-6-0-12C-3SALE
FAG31-6-0-12CA-1
FAG31-6-0-12CA-3
FAG31-6-0-12CB-1
FAG31-6-0-12CSA-1
FAG31-6-0-12G-1
FAG31-6-0-12G-2
FAG31-6-0-12G-3
FAG31-6-0-12GNB-1
FAG31-6-0-12HS-3
FAG31-6-0-12HSAB-2
FAG31-6-0-12HSB-2
FAG31-6-0-12HSN-3
FAG31-6-0-12HSNB-1
FAG31-6-0-12HSNB-2
FAG31-6-1-12C-3
FAG31-6-1-12CA-3
FAG31-6-1-12CB-1
FAG31-6-1-12CB-3
FAG31-6-1-12CS-3
FAG31-6-1-12CSB-3
FAG31-6-1-12CSNB-2
FAG31-6-1-12CSNB-3
FAG31-6-1-12HS-2
FAG31-6-1-12HS-3
FAG31-6-1-12HSAB-3
FAG31-6-1-12HSB-1
FAG31-6-1-12HSB-3
FAG31-6-4-12C-1
FAG31-6-4-12C-2
FAG31-6-4-12C-3
FAG31-6-4-12CB-1
FAG31-6-4-12CB-3
FAG31-6-4-12CS-3
FAG31-6-4-12CSAB-3
FAG31-6-4-12CSNB-3
FAG31-6-4-12G-3
FAG31-6-4-12HS-2
FAG31-6-4-12HS-3
FAG31-6-4-12HSAB-3
FAG31-6-4-12HSB-1
FAG31-6-4-12HSB-3
FAG31-6-4-13RSNB-2
FAG31-8-0-12C-1
FAG31-8-0-12C-2
FAG31-8-0-12C-3SALE
FAG31-8-0-12CA-1
FAG31-8-0-12CA-2
FAG31-8-0-12CB-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Switching Type Voltage Pipe Port Type Plumbing Thread Nominal CV Value Pressure Rating
(MPa)
Manual Equipment Series Size (width dimension)
(mm)
Voltage Orifice Coil Symbol Option

฿ 1,158.45

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC100VMM50.0760 to 1.0No18-φ1.52CN/A

฿ 1,201.84

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC100VMM50.0760 to 1.0No18-φ1.52CWith Mounting Plate

฿ 1,062.69

DIRECT ACTING VALVE 1 Piece(s) 15 Day(s) Standard / Oil-Free[Others] 2-position universalAC100VMM50.0220 to 1.0No18AC100Vφ0.82CN/A

฿ 1,062.69

DIRECT ACTING VALVE 1 Piece(s) 15 Day(s) Standard / Oil-Free[Others] 2-position universalAC200VMM50.0220 to 1.0No18AC200Vφ0.82CN/A

฿ 1,158.45

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VMM50.0220 to 1.0No18-φ0.82CN/A

฿ 1,201.84

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC100VMM50.0220 to 1.0No18-φ0.82CWith Mounting Plate

฿ 1,397.09

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC100VMM50.0220 to 1.0No18-φ0.82CSN/A

฿ 1,340.69

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) Standard / Oil-Free[Others] 2-position universalAC100VMM50.0220 to 1.0No18AC100Vφ0.82GN/A

฿ 1,340.69

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) Standard / Oil-Free[Others] 2-position universalAC200VMM50.0220 to 1.0No18AC200Vφ0.82GN/A

฿ 1,229.85

฿ 1,049.80

DIRECT ACTING VALVE 1 Piece(s) Same day Standard / Oil-Free[Others] 2-position universalDC24VMM50.0220 to 1.0No18DC24Vφ0.82GN/A

฿ 1,086.57

FLUID CONTROL COMPONENTS 1 Piece(s) 15 Day(s) Oil-Free[Others] 2-position universalAC100VRc1/80.1410 to 1.0No22-φ22CN/A

฿ 1,184.48

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.1410 to 1.0No22-φ22CN/A

฿ 1,410.10

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC100VRc1/80.1410 to 1.0Lock22-φ22CN/A

฿ 1,410.10

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.1410 to 1.0Lock22-φ22CN/A

฿ 1,227.87

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC100VRc1/80.1410 to 1.0No22-φ22CWith Mounting Plate

฿ 1,126.37

FLUID CONTROL COMPONENTS 1 Piece(s) 15 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.1410 to 1.0No22-φ22CWith Mounting Plate

฿ 1,423.12

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.1410 to 1.0No22-φ22CSN/A

฿ 1,692.12

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.1410 to 1.0Lock22-φ22CSWith Mounting Plate

฿ 1,466.51

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.1410 to 1.0No22-φ22CSWith Mounting Plate

฿ 1,483.87

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC100VRc1/80.1410 to 1.0No22-φ22GWith Mounting Plate

฿ 1,722.49

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.1410 to 1.0No22-φ22HSN/A

฿ 1,991.49

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.1410 to 1.0Lock22-φ22HSWith Mounting Plate

฿ 1,086.57

฿ 934.88

CKD DIRECT ACTING VALVE 1 Piece(s) Same day Standard / Oil-Free[Others] 2-position universalAC100VRc1/80.0350 to 1.0No22AC100Vφ12CN/A

฿ 1,086.57

DIRECT ACTING VALVE 1 Piece(s) 15 Day(s) Standard / Oil-Free[Others] 2-position universalAC200VRc1/80.0350 to 1.0No22AC200Vφ12CN/A

฿ 1,086.57

฿ 934.88

CKD DIRECT ACTING VALVE 1 Piece(s) Same day Standard / Oil-Free[Others] 2-position universalDC24VRc1/80.0350 to 1.0No22DC24Vφ12CN/A

฿ 1,410.10

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC100VRc1/80.0350 to 1.0Lock22-φ12CN/A

฿ 1,453.49

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.0350 to 1.0Lock22-φ12CWith Mounting Plate

฿ 1,227.87

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC100VRc1/80.0350 to 1.0No22-φ12CWith Mounting Plate

฿ 1,126.37

FLUID CONTROL COMPONENTS 1 Piece(s) 15 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.0350 to 1.0No22-φ12CWith Mounting Plate

฿ 1,423.12

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC100VRc1/80.0350 to 1.0No22-φ12CSN/A

฿ 1,423.12

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.0350 to 1.0No22-φ12CSN/A

฿ 1,692.12

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.0350 to 1.0Lock22-φ12CSWith Mounting Plate

฿ 1,466.51

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.0350 to 1.0No22-φ12CSWith Mounting Plate

฿ 1,321.39

DIRECT ACTING VALVE 1 Piece(s) 15 Day(s) Standard / Oil-Free[Others] 2-position universalAC100VRc1/80.0350 to 1.0No22AC100Vφ12GN/A

฿ 1,321.39

DIRECT ACTING VALVE 1 Piece(s) 15 Day(s) Standard / Oil-Free[Others] 2-position universalAC200VRc1/80.0350 to 1.0No22AC200Vφ12GN/A

฿ 1,321.39

DIRECT ACTING VALVE 1 Piece(s) 15 Day(s) Standard / Oil-Free[Others] 2-position universalDC24VRc1/80.0350 to 1.0No22DC24Vφ12GN/A

฿ 1,722.49

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC100VRc1/80.0350 to 1.0No22-φ12HSN/A

฿ 1,722.49

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.0350 to 1.0No22-φ12HSN/A

฿ 1,991.49

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.0350 to 1.0Lock22-φ12HSWith Mounting Plate

฿ 1,166.16

DIRECT ACTING VALVE 1 Piece(s) 15 Day(s) Standard / Oil-Free[Others] 2-position universalAC100VRc1/80.0870 to 1.4No28AC100Vφ1.52CN/A

฿ 1,166.16

DIRECT ACTING VALVE 1 Piece(s) 15 Day(s) Standard / Oil-Free[Others] 2-position universalAC200VRc1/80.0870 to 1.4No28AC200Vφ1.52CN/A

฿ 1,166.16

฿ 1,008.26

CKD DIRECT ACTING VALVE 1 Piece(s) Same day Standard / Oil-Free[Others] 2-position universalDC24VRc1/80.0870 to 1.4No28DC24Vφ1.52CN/A

฿ 1,553.28

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC100VRc1/80.0870 to 1.4Lock28-φ1.52CN/A

฿ 1,553.28

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.0870 to 1.4Lock28-φ1.52CN/A

฿ 1,314.64

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC100VRc1/80.0870 to 1.4No28-φ1.52CWith Mounting Plate

฿ 1,791.91

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC100VRc1/80.0870 to 1.4Lock28-φ1.52CSN/A

฿ 1,401.00

DIRECT ACTING VALVE 1 Piece(s) 15 Day(s) Standard / Oil-Free[Others] 2-position universalAC100VRc1/80.0870 to 1.4No28AC100Vφ1.52GN/A

฿ 1,527.25

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) Standard / Oil-Free[Others] 2-position universalAC200VRc1/80.0870 to 1.4No28AC200Vφ1.52GN/A

฿ 1,401.00

DIRECT ACTING VALVE 1 Piece(s) 15 Day(s) Standard / Oil-Free[Others] 2-position universalDC24VRc1/80.0870 to 1.4No28DC24Vφ1.52GN/A

฿ 1,852.66

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC100VRc1/80.0870 to 1.4Non-Locking28-φ1.52GWith Mounting Plate

฿ 1,809.27

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.0870 to 1.4No28-φ1.52HSN/A

฿ 2,134.67

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC200VRc1/80.0870 to 1.4Lock28-φ1.52HSWith Mounting Plate

฿ 1,852.66

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC200VRc1/80.0870 to 1.4No28-φ1.52HSWith Mounting Plate

฿ 2,091.28

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.0870 to 1.4Non-Locking28-φ1.52HSN/A

฿ 2,134.67

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC100VRc1/80.0870 to 1.4Non-Locking28-φ1.52HSWith Mounting Plate

฿ 2,134.67

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC200VRc1/80.0870 to 1.4Non-Locking28-φ1.52HSWith Mounting Plate

฿ 1,271.25

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.1490 to 1.4No28-φ22CN/A

฿ 1,553.28

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.1490 to 1.4Lock28-φ22CN/A

฿ 1,314.64

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC100VRc1/80.1490 to 1.4No28-φ22CWith Mounting Plate

฿ 1,314.64

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.1490 to 1.4No28-φ22CWith Mounting Plate

฿ 1,509.90

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.1490 to 1.4No28-φ22CSN/A

฿ 1,553.28

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.1490 to 1.4No28-φ22CSWith Mounting Plate

฿ 1,835.30

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC200VRc1/80.1490 to 1.4Non-Locking28-φ22CSWith Mounting Plate

฿ 1,835.30

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.1490 to 1.4Non-Locking28-φ22CSWith Mounting Plate

฿ 1,809.27

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC200VRc1/80.1490 to 1.4No28-φ22HSN/A

฿ 1,809.27

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.1490 to 1.4No28-φ22HSN/A

฿ 2,134.67

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.1490 to 1.4Lock28-φ22HSWith Mounting Plate

฿ 1,852.66

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC100VRc1/80.1490 to 1.4No28-φ22HSWith Mounting Plate

฿ 1,852.66

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.1490 to 1.4No28-φ22HSWith Mounting Plate

฿ 1,271.25

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC100VRc1/80.3250 to 1.4No28-φ32CN/A

฿ 1,271.25

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC200VRc1/80.3250 to 1.4No28-φ32CN/A

฿ 1,271.25

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.3250 to 1.4No28-φ32CN/A

฿ 1,314.64

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC100VRc1/80.3250 to 1.4No28-φ32CWith Mounting Plate

฿ 1,314.64

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.3250 to 1.4No28-φ32CWith Mounting Plate

฿ 1,509.90

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.3250 to 1.4No28-φ32CSN/A

฿ 1,835.30

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.3250 to 1.4Lock28-φ32CSWith Mounting Plate

฿ 1,835.30

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.3250 to 1.4Non-Locking28-φ32CSWith Mounting Plate

฿ 1,527.25

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.3250 to 1.4No28-φ32GN/A

฿ 1,809.27

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC200VRc1/80.3250 to 1.4No28-φ32HSN/A

฿ 1,809.27

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.3250 to 1.4No28-φ32HSN/A

฿ 2,134.67

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.3250 to 1.4Lock28-φ32HSWith Mounting Plate

฿ 1,852.66

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC100VRc1/80.3250 to 1.4No28-φ32HSWith Mounting Plate

฿ 1,852.66

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalDC24VRc1/80.3250 to 1.4No28-φ32HSWith Mounting Plate

฿ 2,303.88

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC200VRc1/80.3250 to 1.4Non-Locking28-φ33RSWith Mounting Plate

฿ 1,166.16

DIRECT ACTING VALVE 1 Piece(s) 15 Day(s) Standard / Oil-Free[Others] 2-position universalAC100VRc1/40.0870 to 1.4No28AC100Vφ1.52CN/A

฿ 1,166.16

DIRECT ACTING VALVE 1 Piece(s) 15 Day(s) Standard / Oil-Free[Others] 2-position universalAC200VRc1/40.0870 to 1.4No28AC200Vφ1.52CN/A

฿ 1,166.16

฿ 1,007.10

DIRECT ACTING VALVE 1 Piece(s) Same day Standard / Oil-Free[Others] 2-position universalDC24VRc1/40.0870 to 1.4No28DC24Vφ1.52CN/A

฿ 1,553.28

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC100VRc1/40.0870 to 1.4Lock28-φ1.52CN/A

฿ 1,553.28

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC200VRc1/40.0870 to 1.4Lock28-φ1.52CN/A

฿ 1,314.64

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Oil-Free[Others] 2-position universalAC100VRc1/40.0870 to 1.4No28-φ1.52CWith Mounting Plate

Loading...

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 3-port valve
Mounting Orientation Direct Number of Solenoids Single Status at Power Off Self-reset(spring return)
Plumbing Direct piping Driving Type Linear Motion Type Poppet Seal Type Soft seal
Combination of Material (Body / Seal) Body: Aluminum, Seal: NBR