(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Same day shipping before 18:00 is available for the part numbers mentioned on this page.
A direct acting 3 port valve which can be to used from 0.7 MPa working pressure to low vacuum.
*CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
Check the following web pages for specifications not given here. https://jp.misumi-ec.com/vona2/detail/221000184963/?
Part Number |
---|
3PA110-M5-1 |
3PA110-M5-2 |
3PA210-06-1 |
3PA210-06-2 |
3PB110-06-1 |
3PB110-06-2 |
3PB110-06-3 |
3PB210-06-1 |
3PB210-06-2 |
3PB210-06-3 |
3PB210-08-1 |
3PB210-08-2 |
3PB210-08-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Orientation | Specifications | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,253.73 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Direct | Standard / Oil-Free | AC100V | M | M5 | Direct piping | ||
฿ 1,366.72 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Direct | Standard / Oil-Free | AC200V | M | M5 | Direct piping | ||
฿ 1,353.18 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Direct | Standard / Oil-Free | AC100V | Rc | 1/8 | Direct piping | ||
฿ 1,353.18 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Direct | Standard / Oil-Free | AC200V | Rc | 1/8 | Direct piping | ||
฿ 1,474.19 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Manifold Base | Standard | AC100V | Rc | 1/8 | Subbase Plumbing | ||
฿ 1,452.73 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Manifold Base | Standard | AC200V | Rc | 1/8 | Subbase Plumbing | ||
฿ 1,474.19 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Manifold Base | Standard | DC24V | Rc | 1/8 | Subbase Plumbing | ||
฿ 1,666.09 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Manifold Base | Standard | AC100V | Rc | 1/8 | Subbase Plumbing | ||
฿ 1,666.09 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Manifold Base | Standard | AC200V | Rc | 1/8 | Subbase Plumbing | ||
฿ 1,551.21 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Manifold Base | Standard | DC24V | Rc | 1/8 | Subbase Plumbing | ||
฿ 1,551.21 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Manifold Base | Standard | AC100V | Rc | 1/4 | Subbase Plumbing | ||
฿ 1,528.36 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Manifold Base | Standard | AC200V | Rc | 1/4 | Subbase Plumbing | ||
฿ 1,551.21 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Manifold Base | Standard | DC24V | Rc | 1/4 | Subbase Plumbing |
Loading...
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Ports | 3-port valve |
---|---|---|---|---|---|
Number of Solenoids | Single | Status at Power Off | Self-reset(spring return) | Applicable Cylinder Dia.(Ø) | 16 to 40 |
Driving Type | Linear Motion Type Poppet | Seal Type | Soft seal | Manual Equipment | Non-Locking |
How can we improve?
How can we improve?