(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Same day shipping before 18:00 is available for the part numbers mentioned on this page.
Possible to use hard and lubrication-free. Excellent total performance. A wide range of products for use in a broad range of fields.
*CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
Check the following web pages for specifications not given here. https://jp.misumi-ec.com/vona2/detail/221000184985/?
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Manual Equipment | Wire Connection Symbol | Voltage | Surge Suppressor | Check Valve | Plug |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,065.75 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | AC100V | Rp | 1/8 | 16 to 20 | Non-Locking | No Mark | AC100V | No | No | No | ||
฿ 3,297.46 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | AC200V | Rp | 1/8 | 16 to 20 | Non-Locking | No Mark | AC200V | No | No | No | ||
฿ 3,065.75 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | DC24V | Rp | 1/8 | 16 to 20 | Non-Locking | No Mark | DC24V | No | No | No | ||
฿ 3,080.60 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | DC24V | Rp | 1/8 | 16 to 20 | Non-Locking | No Mark | DC24V | No | No | Attachment (for 3-port valve) | ||
฿ 3,518.75 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | DC24V | Rp | 1/8 | 16 to 20 | Non-Locking | No Mark | DC24V | Attachment (Varistor) | No | No | ||
฿ 3,570.81 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | DC24V | Rp | 1/8 | 16 to 20 | Non-Locking | No Mark | DC24V | Attachment (Varistor) | No | Attachment (for 3-port valve) | ||
฿ 2,317.66 | CKD PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | AC100V | Rp | 1/8 | 20 to 25 | Non-Locking | No Mark | AC100V | No | No | No | ||
฿ 2,317.66 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rp | 1/8 | 20 to 25 | Non-Locking | No Mark | DC24V | No | No | No | ||
฿ 2,317.66 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | AC100V | Rp | 1/8 | 20 to 25 | Non-Locking | E | AC100V | No | No | No | ||
฿ 2,317.66 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rp | 1/8 | 20 to 25 | Non-Locking | E | DC24V | No | No | No | ||
฿ 2,542.52 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rp | 1/8 | 20 to 25 | Non-Locking | E | DC24V | No | No | Attachment (for 3-port valve) | ||
฿ 2,332.34 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rp | 1/8 | 20 to 25 | Non-Locking | E | DC24V | Attachment (Varistor) | No | No | ||
฿ 2,763.79 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rp | 1/8 | 20 to 25 | Non-Locking | E | DC24V | Attachment (Varistor) | No | Attachment (for 3-port valve) | ||
฿ 2,542.52 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rp | 1/8 | 20 to 25 | Non-Locking | No Mark | DC24V | No | No | Attachment (for 3-port valve) | ||
฿ 2,711.73 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rp | 1/8 | 20 to 25 | Non-Locking | No Mark | DC24V | Attachment (Varistor) | No | No | ||
฿ 2,763.79 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rp | 1/8 | 20 to 25 | Non-Locking | No Mark | DC24V | Attachment (Varistor) | No | Attachment (for 3-port valve) | ||
฿ 2,317.66 ฿ 1,797.35 | CKD PILOT OPERATED VALVE | 1 Piece(s) | Same day | Single | 2-position exhaust | Self-reset(differential pressure return) | AC200V | Rp | 1/4 | 20 to 25 | Non-Locking | No Mark | AC200V | No | No | No | ||
฿ 2,317.66 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | AC100V | Rp | 1/4 | 20 to 25 | Non-Locking | E | AC100V | No | No | No | ||
฿ 2,317.66 ฿ 1,644.84 | CKD PILOT OPERATED VALVE | 1 Piece(s) | Same day | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rp | 1/4 | 20 to 25 | Non-Locking | E | DC24V | No | No | No | ||
฿ 2,542.52 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rp | 1/4 | 20 to 25 | Non-Locking | E | DC24V | No | No | Attachment (for 3-port valve) | ||
฿ 2,711.73 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rp | 1/4 | 20 to 25 | Non-Locking | E | DC24V | Attachment (Varistor) | No | No | ||
฿ 2,763.79 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rp | 1/4 | 20 to 25 | Non-Locking | E | DC24V | Attachment (Varistor) | No | Attachment (for 3-port valve) | ||
฿ 2,542.52 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rp | 1/4 | 20 to 25 | Non-Locking | No Mark | DC24V | No | No | Attachment (for 3-port valve) | ||
฿ 2,711.73 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rp | 1/4 | 20 to 25 | Non-Locking | No Mark | DC24V | Attachment (Varistor) | No | No | ||
฿ 2,763.79 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rp | 1/4 | 20 to 25 | Non-Locking | No Mark | DC24V | Attachment (Varistor) | No | Attachment (for 3-port valve) | ||
฿ 3,447.13 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | AC100V | Rp | 1/8 | 20 to 25 | Non-Locking | No Mark | AC100V | No | No | No | ||
฿ 3,399.00 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | AC200V | Rp | 1/8 | 20 to 25 | Non-Locking | No Mark | AC200V | No | No | No | ||
฿ 3,447.13 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | DC24V | Rp | 1/8 | 20 to 25 | Non-Locking | No Mark | DC24V | No | No | No | ||
฿ 3,705.31 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | AC100V | Rp | 1/8 | 20 to 25 | Non-Locking | E | AC100V | No | No | No | ||
฿ 3,705.31 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | AC200V | Rp | 1/8 | 20 to 25 | Non-Locking | E | AC200V | No | No | No | ||
฿ 3,447.13 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | DC24V | Rp | 1/8 | 20 to 25 | Non-Locking | E | DC24V | No | No | No | ||
฿ 3,757.37 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | DC24V | Rp | 1/8 | 20 to 25 | Non-Locking | E | DC24V | No | No | Attachment (for 3-port valve) | ||
฿ 3,926.58 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | DC24V | Rp | 1/8 | 20 to 25 | Non-Locking | E | DC24V | Attachment (Varistor) | No | No | ||
฿ 3,978.66 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | DC24V | Rp | 1/8 | 20 to 25 | Non-Locking | E | DC24V | Attachment (Varistor) | No | Attachment (for 3-port valve) | ||
฿ 3,757.37 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | DC24V | Rp | 1/8 | 20 to 25 | Non-Locking | No Mark | DC24V | No | No | Attachment (for 3-port valve) | ||
฿ 3,978.66 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | DC24V | Rp | 1/8 | 20 to 25 | Non-Locking | No Mark | DC24V | Attachment (Varistor) | No | Attachment (for 3-port valve) | ||
฿ 3,447.13 | PILOT OPERATED VALVE | 1 Piece(s) | 14 Day(s) | Double | 2-position exhaust | Self-holding | AC100V | Rp | 1/4 | 20 to 25 | Non-Locking | No Mark | AC100V | No | No | No | ||
฿ 3,447.13 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | AC200V | Rp | 1/4 | 20 to 25 | Non-Locking | No Mark | AC200V | No | No | No | ||
฿ 3,447.13 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | DC24V | Rp | 1/4 | 20 to 25 | Non-Locking | No Mark | DC24V | No | No | No | ||
฿ 3,705.31 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | AC100V | Rp | 1/4 | 20 to 25 | Non-Locking | E | AC100V | No | No | No | ||
฿ 3,705.31 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | AC200V | Rp | 1/4 | 20 to 25 | Non-Locking | E | AC200V | No | No | No | ||
฿ 3,399.00 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | DC24V | Rp | 1/4 | 20 to 25 | Non-Locking | E | DC24V | No | No | No | ||
฿ 3,757.37 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | DC24V | Rp | 1/4 | 20 to 25 | Non-Locking | E | DC24V | No | No | Attachment (for 3-port valve) | ||
฿ 3,926.58 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | DC24V | Rp | 1/4 | 20 to 25 | Non-Locking | E | DC24V | Attachment (Varistor) | No | No | ||
฿ 3,978.66 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | DC24V | Rp | 1/4 | 20 to 25 | Non-Locking | E | DC24V | Attachment (Varistor) | No | Attachment (for 3-port valve) | ||
฿ 3,757.37 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | DC24V | Rp | 1/4 | 20 to 25 | Non-Locking | No Mark | DC24V | No | No | Attachment (for 3-port valve) | ||
฿ 3,926.58 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | DC24V | Rp | 1/4 | 20 to 25 | Non-Locking | No Mark | DC24V | Attachment (Varistor) | No | No | ||
฿ 3,978.66 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | DC24V | Rp | 1/4 | 20 to 25 | Non-Locking | No Mark | DC24V | Attachment (Varistor) | No | Attachment (for 3-port valve) | ||
฿ 3,904.90 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | AC100V | Rp | 1/8 | 20 to 25 | Non-Locking | No Mark | AC100V | No | No | No | ||
฿ 3,904.90 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | AC200V | Rp | 1/8 | 20 to 25 | Non-Locking | No Mark | AC200V | No | No | No | ||
฿ 3,904.90 | PILOT OPERATED VALVE | 1 Piece(s) | 14 Day(s) | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | AC100V | Rp | 1/4 | 20 to 25 | Non-Locking | No Mark | AC100V | No | No | No | ||
฿ 3,582.09 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | AC200V | Rp | 1/4 | 20 to 25 | Non-Locking | No Mark | AC200V | No | No | No | ||
฿ 3,582.09 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | AC100V | Rp | 1/8 | 20 to 25 | Non-Locking | No Mark | AC100V | No | No | No | ||
฿ 3,904.90 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | AC200V | Rp | 1/8 | 20 to 25 | Non-Locking | No Mark | AC200V | No | No | No | ||
฿ 3,582.09 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | AC100V | Rp | 1/4 | 20 to 25 | Non-Locking | No Mark | AC100V | No | No | No | ||
฿ 3,904.90 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | AC200V | Rp | 1/4 | 20 to 25 | Non-Locking | No Mark | AC200V | No | No | No | ||
฿ 3,146.43 | PILOT OPERATED VALVE | 1 Piece(s) | Same day | Single | 2-position exhaust | Self-reset(differential pressure return) | AC100V | Rp | 1/4 | 40 to 80 | Lock | No Mark | AC100V | No | No | No | ||
฿ 3,146.43 | PILOT OPERATED VALVE | 1 Piece(s) | 14 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | AC200V | Rp | 1/4 | 40 to 80 | Lock | No Mark | AC200V | No | No | No | ||
฿ 3,267.45 | PILOTOPERATEDVALVE | 1 Piece(s) | 3 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rp | 1/4 | 40 to 80 | Lock | No Mark | DC24V | No | No | No | ||
฿ 3,566.46 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rp | 1/4 | 40 to 80 | Lock | No Mark | DC24V | No | No | Attachment (for 3-port valve) | ||
฿ 3,469.13 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rp | 1/4 | 40 to 80 | Lock | No Mark | DC24V | Attachment (Varistor) | No | No | ||
฿ 3,478.61 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rp | 1/4 | 40 to 80 | Lock | No Mark | DC24V | Attachment (Varistor) | No | Attachment (for 3-port valve) | ||
฿ 4,558.28 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | AC100V | Rp | 1/4 | 40 to 80 | Lock | No Mark | AC100V | No | No | No | ||
฿ 4,558.28 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | AC200V | Rp | 1/4 | 40 to 80 | Lock | No Mark | AC200V | No | No | No | ||
฿ 4,800.33 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | DC24V | Rp | 1/4 | 40 to 80 | Lock | No Mark | DC24V | No | No | No | ||
฿ 5,215.21 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | DC24V | Rp | 1/4 | 40 to 80 | Lock | No Mark | DC24V | No | No | Attachment (for 3-port valve) | ||
฿ 5,384.42 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | DC24V | Rp | 1/4 | 40 to 80 | Lock | No Mark | DC24V | Attachment (Varistor) | No | No | ||
฿ 5,436.48 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | DC24V | Rp | 1/4 | 40 to 80 | Lock | No Mark | DC24V | Attachment (Varistor) | No | Attachment (for 3-port valve) | ||
฿ 5,042.36 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | AC100V | Rp | 1/4 | 40 to 80 | Lock | No Mark | AC100V | No | No | No | ||
฿ 5,042.36 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | AC200V | Rp | 1/4 | 40 to 80 | Lock | No Mark | AC200V | No | No | No | ||
฿ 5,423.46 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | AC100V | Rp | 1/4 | 40 to 80 | Lock | No Mark | AC100V | No | No | No | ||
฿ 5,423.46 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | AC200V | Rp | 1/4 | 40 to 80 | Lock | No Mark | AC200V | No | No | No | ||
฿ 3,428.81 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | AC100V | Rp | 1/4 | 63 to 100 | Lock | No Mark | AC100V | No | No | No | ||
฿ 3,428.81 ฿ 3,249.14 | PILOT OPERATED VALVE | 1 Piece(s) | Same day | Single | 2-position exhaust | Self-reset(differential pressure return) | AC200V | Rp | 1/4 | 63 to 100 | Lock | No Mark | AC200V | No | No | No | ||
฿ 3,549.82 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rp | 1/4 | 63 to 100 | Lock | No Mark | DC24V | No | No | No | ||
฿ 3,870.18 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rp | 1/4 | 63 to 100 | Lock | No Mark | DC24V | No | No | Attachment (for 3-port valve) | ||
฿ 4,039.40 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rp | 1/4 | 63 to 100 | Lock | No Mark | DC24V | Attachment (Varistor) | No | No | ||
฿ 4,091.46 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rp | 1/4 | 63 to 100 | Lock | No Mark | DC24V | Attachment (Varistor) | No | Attachment (for 3-port valve) | ||
฿ 3,428.81 | PILOT OPERATED VALVE | 1 Piece(s) | 14 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | AC100V | Rp | 3/8 | 63 to 100 | Lock | No Mark | AC100V | No | No | No | ||
฿ 3,428.81 ฿ 3,249.14 | PILOT OPERATED VALVE | 1 Piece(s) | Same day | Single | 2-position exhaust | Self-reset(differential pressure return) | AC200V | Rp | 3/8 | 63 to 100 | Lock | No Mark | AC200V | No | No | No | ||
฿ 3,549.82 | PILOT OPERATED VALVE | 1 Piece(s) | 3 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rp | 3/8 | 63 to 100 | Lock | No Mark | DC24V | No | No | No | ||
฿ 3,751.51 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rp | 3/8 | 63 to 100 | Lock | No Mark | DC24V | Attachment (Varistor) | No | No | ||
฿ 5,032.97 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | AC100V | Rp | 1/4 | 63 to 100 | Lock | No Mark | AC100V | No | No | No | ||
฿ 4,679.31 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | AC200V | Rp | 1/4 | 63 to 100 | Lock | No Mark | AC200V | No | No | No | ||
฿ 4,679.31 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | AC100V | Rp | 3/8 | 63 to 100 | Lock | No Mark | AC100V | No | No | No | ||
฿ 4,679.31 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | 2-position exhaust | Self-holding | AC200V | Rp | 3/8 | 63 to 100 | Lock | No Mark | AC200V | No | No | No | ||
฿ 5,123.03 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | AC100V | Rp | 1/4 | 63 to 100 | Lock | No Mark | AC100V | No | No | No | ||
฿ 5,054.73 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | AC200V | Rp | 1/4 | 63 to 100 | Lock | No Mark | AC200V | No | No | No | ||
฿ 5,123.03 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | AC100V | Rp | 3/8 | 63 to 100 | Lock | No Mark | AC100V | No | No | No | ||
฿ 5,123.03 | PILOT OPERATED VALVE | 1 Piece(s) | 11 Day(s) | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | AC200V | Rp | 3/8 | 63 to 100 | Lock | No Mark | AC200V | No | No | No |
Loading...
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Direct | Specifications | Standard / Oil-Free | Plumbing | Direct piping |
Driving Type | Pilot-operated Spool | Seal Type | Soft seal | Pilot Air Supply | Internal |
How can we improve?
How can we improve?