(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Attachments and jigs can be replaced quickly without tools.
[Features]
· The 3 balls pull in the clamping pin.
· With lock.
[Applications]
· Fixing the slide unit end face.
· Replacement of handling chuck.
Outline drawing (QCBAS0820, with lock)
Dimensional drawing
Part Number | Clamping Force (N) | Weight (g) |
---|---|---|
QCBA0820A | 7 | 65 |
QCBA0820B | 15 | 65 |
Type | Main Body, Color | Ball | Spring | Locking Knob |
---|---|---|---|---|
QCBAS0820 | S45C Electroless nickel plating | SUS440C Hardening | SUS304WPB | S45C Electroless nickel plating |
Part Number |
---|
QCBAS0820A |
QCBAS0820B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Clamping force |
---|---|---|---|---|---|---|---|
฿ 2,941.67 | ONE-TOUCH CONNECTION | 1 Piece(s) | 10 Day(s) | 10 | 7 | ||
฿ 2,941.67 ฿ 1,765.30 | ONE-TOUCH CONNECTION | 1 Piece(s) | Same day | 10 | 15 |
Loading...
Lock | Presence |
---|
How can we improve?
How can we improve?