(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This product is a next generation fixed-type shock absorber using highly durable new surface treatment ENICOTE2 and no nickel material, which is an alternative to the old PM/PRO series.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stroke S (mm) | Nominal Mounting Screw M | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Maximum Collision Velocity (m/s) | Minimum Collision Velocity (m/s) | Full length A (mm) | Max. Impact Force (N) | Spring Power for Return (N) | Max. Operating Cycle (cycle/min) | O.D. D (Ø) | Max. Absorbed Energy per Hour (J/min) | Pitch (Pich) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,651.66 | END SHOCK ABSORBER | 1 Piece(s) | Quote | 10 | 6.4 | M8 | 8 | 3 | 3.6 | 1.37 | 57 | 890 | 5.6 | 30 | 8 | 94 | 0.75 | ||
฿ 1,651.66 | END SHOCK ABSORBER | 1 Piece(s) | Quote | 10 | 10.4 | M12 | 12 | 10 | 3.3 | 0.42 | 72.4 | 2000 | 7.0 | 30 | 12 | 470 | 1.0 | ||
฿ 1,576.66 | END SHOCK ABSORBER | 1 Piece(s) | Quote | 10 | 10.4 | M12 | 12 | 10 | 2.4 | 0.26 | 62.2 | 2000 | 7.0 | 30 | 12 | 470 | 1.0 | ||
฿ 1,389.29 ฿ 712.71 | SHOCK ABSORBER | 1 Piece(s) | Same day | 10 | 10.4 | M12 | 12 | 10 | 2.4 | 0.26 | 72.4 | 2000 | 7.0 | 30 | 12 | 470 | 1.0 | ||
฿ 1,651.66 | END SHOCK ABSORBER | 1 Piece(s) | Quote | 10 | 10.4 | M12 | 12 | 10 | 1.3 | 0.2 | 72.4 | 2000 | 7.0 | 30 | 12 | 470 | 1.0 | ||
฿ 1,576.66 | END SHOCK ABSORBER | 1 Piece(s) | Quote | 10 | 10.4 | M12 | 12 | 10 | 0.8 | 0.13 | 62.2 | 2000 | 7.0 | 30 | 12 | 470 | 1.0 | ||
฿ 1,333.34 | END SHOCK ABSORBER | 1 Piece(s) | 5 Day(s) | 10 | 10.4 | M12 | 12 | 10 | 0.8 | 0.13 | 72.4 | 2000 | 7.0 | 30 | 12 | 470 | 1.0 | ||
฿ 1,876.66 | END SHOCK ABSORBER | 1 Piece(s) | Quote | 10 | 16 | M14 | 14 | 26 | 3.8 | 0.7 | 97.5 | 2800 | 11 | 25 | 14 | 566 | 1.5 | ||
฿ 2,283.00 | END SHOCK ABSORBER | 1 Piece(s) | Quote | 10 | 16 | M14 | 14 | 26 | 3.8 | 0.7 | 107.2 | 2800 | 11 | 25 | 14 | 566 | 1.5 | ||
฿ 2,566.67 | END SHOCK ABSORBER | 1 Piece(s) | 20 Day(s) | 10 | 16 | M14 | 14 | 26 | 1.9 | 0.14 | 97.5 | 2800 | 11 | 25 | 14 | 566 | 1.5 | ||
฿ 2,026.66 | END SHOCK ABSORBER | 1 Piece(s) | Quote | 10 | 16 | M14 | 14 | 26 | 1.9 | 0.14 | 107.2 | 2800 | 11 | 25 | 14 | 566 | 1.5 | ||
฿ 1,876.66 | END SHOCK ABSORBER | 1 Piece(s) | Quote | 10 | 16 | M14 | 14 | 26 | 0.6 | 0.05 | 97.5 | 2800 | 11 | 25 | 14 | 566 | 1.5 | ||
฿ 2,026.66 | END SHOCK ABSORBER | 1 Piece(s) | Quote | 10 | 16 | M14 | 14 | 26 | 0.6 | 0.05 | 107.2 | 2800 | 11 | 25 | 14 | 566 | 1.5 | ||
฿ 1,619.17 ฿ 823.83 | SHOCK ABSORBER | 1 Piece(s) | Same day | 10 | 16 | M14 | 14 | 26 | 3.8 | 0.7 | 97.5 | 2800 | 11 | 25 | 14 | 566 | 1.0 | ||
฿ 2,300.00 | END SHOCK ABSORBER | 1 Piece(s) | Quote | 10 | 16 | M14 | 14 | 26 | 1.9 | 0.14 | 107.2 | 2800 | 11 | 25 | 14 | 566 | 1.0 | ||
฿ 2,626.66 | END SHOCK ABSORBER | 1 Piece(s) | Quote | 10 | 22 | M20 | 20 | 54 | 4.8 | 0.7 | 130.3 | 3750 | 30 | 15 | 20 | 895 | 1.5 | ||
฿ 2,476.66 | END SHOCK ABSORBER | 1 Piece(s) | Quote | 10 | 22 | M20 | 20 | 54 | 3.3 | 0.38 | 118.5 | 3750 | 30 | 15 | 20 | 895 | 1.5 | ||
฿ 2,124.77 ฿ 1,184.13 | SHOCK ABSORBER | 1 Piece(s) | Same day | 10 | 22 | M20 | 20 | 54 | 3.3 | 0.38 | 130.3 | 3750 | 30 | 15 | 20 | 895 | 1.5 | ||
฿ 2,783.33 | END SHOCK ABSORBER | 1 Piece(s) | Quote | 10 | 22 | M20 | 20 | 54 | 1.7 | 0.11 | 118.5 | 3750 | 30 | 15 | 20 | 895 | 1.5 | ||
฿ 2,626.66 | END SHOCK ABSORBER | 1 Piece(s) | Quote | 10 | 22 | M20 | 20 | 54 | 1.7 | 0.11 | 130.3 | 3750 | 30 | 15 | 20 | 895 | 1.5 | ||
฿ 2,476.66 | END SHOCK ABSORBER | 1 Piece(s) | Quote | 10 | 22 | M20 | 20 | 54 | 0.5 | 0.06 | 118.5 | 3750 | 30 | 15 | 20 | 895 | 1.5 | ||
฿ 3,301.66 | END SHOCK ABSORBER | 1 Piece(s) | Quote | 10 | 25 | M25 | 25 | 90 | 1.9 | 0.25 | 128.8 | 5500 | 27 | 10 | 20 | 1166 | 1.5 | ||
฿ 2,026.66 | END SHOCK ABSORBER | 1 Piece(s) | Quote | 10 | 12.7 | M14 | 14 | 20 | 0.7 | 0.13 | 92.2 | 2800 | 11 | 25 | 14 | 566 | 1.5 |
Loading...
Main Body/Related Parts | Main Body | Construction | Fixed type | Orifice Method | Multi-orifice |
---|---|---|---|---|---|
Operating Environment | Standard / Copper-based Non-use | Body Material | Steel | Allowable Angular Misalignment Degree(deg) | 5 |
Operating Temperature Range(°C) | -10::+80 |
How can we improve?
How can we improve?