(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Single block item from the THK LM guide HSR series. Extremely useful for sudden design changes and when performing maintenance.
[Features]
· LM rails and LM blocks feature 4 precision-ground raceways that the balls travel along. The end plates embedded in the LM block circulate the rows of balls.
· The balls are retained by the retaining plate without falling even when the LM rails are removed. (Excludes the HSR8, 10 and 12).
· Each of the ball rows has been positioned at a 45° contact angle so that the rated load will be the same for all 4 directions (radial direction, reverse radial direction, horizontal direction) that act on the LM block, which allows it to be used in any position, and is also stable due to incurring a preload with a good balance, and makes it possible to maintain a constant low friction coefficient, and increase rigidity in 4 directions. Has a low cross-section height, and the LM block has been designed with a high rigidity, which allows for highly accurate and consistent linear motion.
Part Number |
---|
HSR25LR1UUM(GK) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Block Type | Nominal Part Number | Material | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Block External Dimension W (mm) | Block External Dimension L (mm) | Mounting hole for blocks | Mounting Hole Dimension S (M) | Mounting Hole Dimension H (ø) | Mounting Hole Screw Depth (mm) | Block Dimension L1 (mm) | Symbols for Dust Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,458.00 | THK LM GUIDE BLOCK HSR-M | 1 Piece(s) | 21 Day(s) | 10 | Standard | 25 | Stainless Steel | 35 | 50 | 8 | 60 | 7 | 48 | 102.2 | Tapped Holes | M6 | - | 8 | 78.6 | End seal |
Loading...
Rail Type | Standard | Set / Single Item | Block only | Radial Clearance | Normal |
---|---|---|---|---|---|
Accuracy Grade | Standard Grade | Ball Arrangement | 4 Rows of Circular | No. of Blocks Used On The Same Rail | 1 |
Retainer | No | Lubrication System | No | Rolling Element | Ball |
Number of Block Mounting Holes(holes) | 4 |
Please check the type/dimensions/specifications of the part HSR25LR1UUM(GK) in the [Individual Block Units] Full-Ball Type LM Guide, International Standard, HSR Type series.
Part Number |
---|
HSR15R1(GK) |
HSR15R1M(GK) |
HSR15R1SS(GK) |
HSR25R1(GK) |
HSR25R1M(GK) |
HSR25R1SS(GK) |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Block Type | Nominal Part Number | Material | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Block External Dimension W (mm) | Block External Dimension L (mm) | Mounting hole for blocks | Mounting Hole Dimension S (M) | Mounting Hole Dimension H (ø) | Mounting Hole Screw Depth (mm) | Block Dimension L1 (mm) | Symbols for Dust Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,037.00 | 1 Piece(s) | 3 Day(s) | 10 | Standard | 15 | Carbon Steel | 26 | 26 | 4 | 60 | 4.5 | 34 | 56.6 | Tapped Holes | M4 | - | 5 | 38.8 | No | ||
฿ 6,181.00 | 1 Piece(s) | 17 Day(s) | 10 | Standard | 15 | Stainless Steel | 26 | 26 | 4 | 60 | 4.5 | 34 | 56.6 | Tapped Holes | M4 | - | 5 | 38.8 | No | ||
฿ 3,493.00 | 1 Piece(s) | Same day | 10 | Standard | 15 | Carbon Steel | 26 | 26 | 4 | 60 | 4.5 | 34 | 56.6 | Tapped Holes | M4 | - | 5 | 38.8 | Seal (end+side+inner) | ||
฿ 4,063.00 | 1 Piece(s) | 3 Day(s) | 10 | Standard | 25 | Carbon Steel | 35 | 35 | 8 | 60 | 7 | 48 | 83.1 | Tapped Holes | M6 | - | 8 | 59.5 | No | ||
฿ 8,247.00 | 1 Piece(s) | 21 Day(s) | 10 | Standard | 25 | Stainless Steel | 35 | 35 | 8 | 60 | 7 | 48 | 83.1 | Tapped Holes | M6 | - | 8 | 59.5 | No | ||
฿ 4,208.99 | 1 Piece(s) | Same day | 10 | Standard | 25 | Carbon Steel | 35 | 35 | 8 | 60 | 7 | 48 | 83.1 | Tapped Holes | M6 | - | 8 | 59.5 | Seal (end+side+inner) |
How can we improve?
How can we improve?