[Single block] Full-ball type LM guide, world standard HSR model

Caution
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
This is a single block from the THK LM guide HSR series. Very convenient for sudden design changes or maintenance.
[Features]
· The balls roll along four rows of precisely ground raceways on the LM rail and LM block, and the end plate built into the LM block circulates the rows of balls.
· Even if the LM rail is removed, the balls are retained by the retaining plate and will not fall out (except for HSR8, 10, and 12 types).
· Each ball row is arranged at a contact angle of 45° so that the LM block has the same rated load in all four directions (radial, reverse radial, and lateral directions), making it suitable for use in any orientation. In addition, a well-balanced preload can be applied, allowing you to increase rigidity in all four directions while maintaining a consistently low coefficient of friction. With a low cross section height and a LM block designed for high stiffness, you can achieve highly accurate and stable linear motion.
Drawing
HSR-C type, HSR-CM type, HSR-LC type, HSR-LCM type, HSR-XC type, HSR-XLC type
![[Block only] Full-ball type LM guide global standard HSR type HSR-C type, HSR-CM type, HSR-LC type, HSR-LCM type, HSR-XC type, HSR-XLC type external shape drawing](http://th.misumi-ec.com/en/linked/vitem/mech/THK1/221000461747/img/221000461747_01.jpg)
HSR-RM type
![[Block only] Full-ball type LM guide global standard HSR type HSR-RM type external shape drawing](http://content.misumi-ec.com/image/upload/t_msmwm_wyg/v1/p/jp/product/wysiwyg/221000461747/221000461747_005_20230801115854.jpg)
HSR8, 10RM type
![[Block only] Full-ball type LM guide global standard HSR type HSR-RM type external shape drawing](http://content.misumi-ec.com/image/upload/t_msmwm_wyg/v1/p/jp/product/wysiwyg/221000461747/221000461747_006_20230801115854.jpg)
HSR12RM type
HSR-R type, HSR-RM type, HSR-LR type, HSR-LRM type
![[Block Only] Full-ball type LM guide World Standard HSR Type HSR-R Type, HSR-RM Type, HSR-LR Type, HSR-LRM Type External Shape Drawing](http://content.misumi-ec.com/image/upload/t_msmwm_wyg/v1/p/jp/product/wysiwyg/221000461747/221000461747_007_20230801115854.jpg)
HSR-YR Type, HSR-YRM Type
![[Block Only] Full-ball type LM guide World Standard HSR Type HSR-YR Type, HSR-YRM Type External Shape Drawing](http://content.misumi-ec.com/image/upload/t_msmwm_wyg/v1/p/jp/product/wysiwyg/221000461747/221000461747_008_20230801115854.jpg)
HSR-HA Type, HSR-HB Type, HSR-HR Type
![[Block Only] Full-ball type LM guide World Standard HSR Series HSR-HA, HSR-HB, HSR-HR External Shape Drawings](http://content.misumi-ec.com/image/upload/t_msmwm_wyg/v1/p/jp/product/wysiwyg/221000461747/221000461747_002_20230801115854.jpg)
HSR100 to 150HA Type
![[Block Only] Full-ball type LM guide World Standard HSR Series HSR-HA, HSR-HB, HSR-HR External Shape Drawings](http://content.misumi-ec.com/image/upload/t_msmwm_wyg/v1/p/jp/product/wysiwyg/221000461747/221000461747_003_20230801115854.jpg)
HSR100 to 150HB Type
![[Block Only] Full-ball type LM guide World Standard HSR Series HSR-HA, HSR-HB, HSR-HR External Shape Drawings](http://content.misumi-ec.com/image/upload/t_msmwm_wyg/v1/p/jp/product/wysiwyg/221000461747/221000461747_004_20230801115854.jpg)
HSR100 to 150HR Type
Specifications Table
HSR-C type, HSR-CM type, HSR-LC type, HSR-LCM type, HSR-XC type, HSR-XLC type
| Nominal model number | External dimensions | LM block Dimensions | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Height M | Width W | Length L | B | C | Mounting hole S | H | L1 | t | T | T1 | K | N | E | Grease Nipple | |
| HSR 15C HSR 15CM | 24 | 47 | 56.6 | 38 | 30 | M5 | 4.5 | 38.8 | 11 | 7 | 7 | 19.3 | 4.3 | 5.5 | PB1021B |
| HSR 15LC HSR 15LCM | 24 | 47 | 74.6 | 38 | 30 | M5 | 4.5 | 56.8 | 11 | 7 | 7 | 19.3 | 4.3 | 5.5 | PB1021B |
| HSR 20C HSR 20CM | 30 | 63 | 74 | 53 | 40 | M6 | 5.4 | 50.8 | 10 | 9.5 | 10 | 26 | 5 | 12 | B-M6F |
| HSR 20LC HSR 20LCM | 30 | 63 | 90 | 53 | 40 | M6 | 5.4 | 66.8 | 10 | 9.5 | 10 | 26 | 5 | 12 | B-M6F |
| HSR 25C HSR 25CM | 36 | 70 | 83.1 | 57 | 45 | M8 | 6.8 | 59.5 | 16 | 11 | 10 | 30.5 | 6 | 12 | B-M6F |
| HSR 25LC HSR 25LCM | 36 | 70 | 102.2 | 57 | 45 | M8 | 6.8 | 78.6 | 16 | 11 | 10 | 30.5 | 6 | 12 | B-M6F |
| HSR 30C HSR 30CM | 42 | 90 | 98 | 72 | 52 | M10 | 8.5 | 70.4 | 18 | 9 | 10 | 35 | 7 | 12 | B-M6F |
| HSR 30LC HSR 30LCM | 42 | 90 | 120.6 | 72 | 52 | M10 | 8.5 | 93 | 18 | 9 | 10 | 35 | 7 | 12 | B-M6F |
| HSR 35C HSR 35CM | 48 | 100 | 109.4 | 82 | 62 | M10 | 8.5 | 80.4 | 21 | 12 | 13 | 40.5 | 8 | 12 | B-M6F |
| HSR 35LC HSR 35LCM | 48 | 100 | 134.8 | 82 | 62 | M10 | 8.5 | 105.8 | 21 | 12 | 13 | 40.5 | 8 | 12 | B-M6F |
| HSR 45C HSR 45LC | 60 | 120 | 139 170.8 | 100 | 80 | M12 | 10.5 | 98 129.8 | 25 | 13 | 15 | 50 | 10 | 16 | B-PT 1/8 |
| HSR 55C HSR 55LC | 70 | 140 | 163 201.1 | 116 | 95 | M14 | 12.5 | 118 156.1 | 29 | 13.5 | 17 | 57 | 11 | 16 | B-PT 1/8 |
| HSR 65XC HSR 65XLC | 90 | 170 | 190.5 250 | 142 | 110 | M16 | 14.5 | 138.5 198 | 37 | 21.5 | 23 | 76 | 19 | 16 | B-PT 1/8 |
HSR-RM type
| Nominal model number | External dimensions | LM block Dimensions | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Height M | Width W | Length L | B | C | S x L | L1 | T | K | N | E | Lubrication Hole d | Grease Nipple | |
| HSR 8RM | 11 | 16 | 24 | 10 | 10 | M2 × 2.5 | 15 | - | 8.9 | 2.6 | - | 2.2 | - |
| HSR 10RM | 13 | 20 | 31 | 13 | 12 | M2.6 × 2.5 | 20.1 | - | 10.8 | 3.5 | - | 2.5 | - |
| HSR 12RM | 20 | 27 | 45 | 15 | 15 | M4 x 4.5 | 30.5 | 6 | 16.9 | 5.2 | 4 | - | PB107 |
HSR-R type, HSR-RM type, HSR-LR type, HSR-LRM type
| Nominal model number | External dimensions | LM block Dimensions | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Height M | Width W | Length L | B | C | S x L | L1 | T | K | N | E | Grease Nipple | |
| HSR 15R HSR 15RM | 28 | 34 | 56.6 | 26 | 26 | M4 × 5 | 38.8 | 6 | 23.3 | 8.3 | 5.5 | PB1021B |
| HSR 15LR HSR 15LRM | 28 | 34 | 74.6 | 26 | 34 | M4 × 5 | 56.8 | 6 | 23.3 | 8.3 | 5.5 | PB1021B |
| HSR 20R HSR 20RM | 30 | 44 | 74 | 32 | 36 | M5 × 6 | 50.8 | 8 | 26 | 5 | 12 | B-M6F |
| HSR 20LR HSR 20LRM | 30 | 44 | 90 | 32 | 50 | M5 × 6 | 66.8 | 8 | 26 | 5 | 12 | B-M6F |
| HSR 25R HSR 25RM | 40 | 48 | 83.1 | 35 | 35 | M6 × 8 | 59.5 | 9 | 34.5 | 10 | 12 | B-M6F |
| HSR 25LR HSR 25LRM | 40 | 48 | 102.2 | 35 | 50 | M6 × 8 | 78.6 | 9 | 34.5 | 10 | 12 | B-M6F |
| HSR 30R HSR 30RM | 45 | 60 | 98 | 40 | 40 | M8 × 10 | 70.4 | 9 | 38 | 10 | 12 | B-M6F |
| HSR 30LR HSR 30LRM | 45 | 60 | 120.6 | 40 | 60 | M8 × 10 | 93 | 9 | 38 | 10 | 12 | B-M6F |
| HSR 35R HSR 35RM | 55 | 70 | 109.4 | 50 | 50 | M8 x 12 | 80.4 | 11.7 | 47.5 | 15 | 12 | B-M6F |
| HSR 35LR HSR 35LRM | 55 | 70 | 134.8 | 50 | 72 | M8 x 12 | 105.8 | 11.7 | 47.5 | 15 | 12 | B-M6F |
| HSR 45R HSR 45LR | 70 | 86 | 139 170.8 | 60 | 60 80 | M10 x 17 | 98 129.8 | 15 | 60 | 20 | 16 | B-PT 1/8 |
| HSR 55R HSR 55LR | 80 | 100 | 163 201.1 | 75 | 75 95 | M12 x 18 | 118 156.1 | 20.5 | 67 | 21 | 16 | B-PT 1/8 |
| HSR 65XR HSR 65XLR | 90 | 126 | 190.5 250 | 76 | 70 120 | M16 x 20 | 138.5 198 | 23 | 76 | 19 | 16 | B-PT 1/8 |
| HSR 65R HSR 65LR | 90 | 126 | 186 245.5 | 76 | 70 120 | M16 x 20 | 147 206.5 | 23 | 76 | 19 | 16 | B-PT 1/8 |
| HSR 85R HSR 85LR | 110 | 156 | 245.6 303 | 100 | 80 140 | M18 × 25 | 178.6 236 | 29 | 94 | 23 | 16 | B-PT 1/8 |
HSR-YR Type, HSR-YRM Type
| Nominal model number | External dimensions | LM block Dimensions | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Height M | Width W | Length L | B1 | B | C | S x L | L1 | K | N | E | Grease Nipple | |
| HSR 15YR HSR 15YRM | 28 | 33.5 | 56.6 | 4.3 | 11.5 | 18 | M4 × 5 | 38.8 | 23.3 | 8.3 | 5.5 | PB1021B |
| HSR 20YR HSR 20YRM | 30 | 43.5 | 74 | 4 | 11.5 | 25 | M5 × 6 | 50.8 | 26 | 5 | 12 | B-M6F |
| HSR 25YR HSR 25YRM | 40 | 47.5 | 83.1 | 6 | 16 | 30 | M6 × 6 | 59.5 | 34.5 | 10 | 12 | B-M6F |
| HSR 30YR HSR 30YRM | 45 | 59.5 | 98 | 8 | 16 | 40 | M6 × 9 | 70.4 | 38 | 10 | 12 | B-M6F |
| HSR 35YR HSR 35YRM | 55 | 69.5 | 109.4 | 8 | 23 | 43 | M8 × 10 | 80.4 | 47.5 | 15 | 12 | B-M6F |
| HSR 45YR | 70 | 85.5 | 139 | 10 | 30 | 55 | M10 x 14 | 98 | 60 | 20 | 16 | B-PT 1/8 |
| HSR 55YR | 80 | 99.5 | 163 | 12 | 32 | 70 | M12 × 15 | 118 | 67 | 21 | 16 | B-PT 1/8 |
| HSR 65YR | 90 | 124.5 | 186 | 12 | 35 | 85 | M16 x 22 | 147 | 76 | 19 | 16 | B-PT 1/8 |
HSR-HA Type, HSR-HB Type, HSR-HR Type
| Nominal model number | External dimensions | LM block Dimensions | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Height M | Width W | Length L | B | C | H | S x L | L1 | T | T1 | K | N | E | Grease Nipple | |
| HSR 100HA HSR 100HB HSR 100HR | 120 | 250 250 200 | 334 | 220 220 130 | 200 | - 20 - | M18 * - M18 × 27 | 261 | 32 32 33 | 35 35 - | 100 | 23 | 16 | B-PT 1/4 |
| HSR 120HA HSR 120HB HSR 120HR | 130 | 290 290 220 | 365 | 250 250 146 | 210 | - 22 - | M20 * - M20 x 30 | 287 | 34 34 33.7 | 38 38 - | 110 | 26.5 | 16 | B-PT 1/4 |
| HSR 150HA HSR 150HB HSR 150HR | 145 | 350 350 266 | 396 | 300 300 180 | 230 | - 26 - | M24 * - M24 x 35 | 314 | 36 36 33 | 40 40 - | 123 | 29 | 16 | B-PT 1/4 |