1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
[Individual Block Units] Full-Ball Type LM Guide, International Standard, HSR Type (Part Number)

THK LM GUIDE BLOCK HSR-M

[Individual Block Units] Full-Ball Type LM Guide, International Standard, HSR Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,037.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Single block item from the THK LM guide HSR series. Extremely useful for sudden design changes and when performing maintenance.

[Features]
· LM rails and LM blocks feature 4 precision-ground raceways that the balls travel along. The end plates embedded in the LM block circulate the rows of balls.
· The balls are retained by the retaining plate without falling even when the LM rails are removed. (Excludes the HSR8, 10 and 12).
· Each of the ball rows has been positioned at a 45° contact angle so that the rated load will be the same for all 4 directions (radial direction, reverse radial direction, horizontal direction) that act on the LM block, which allows it to be used in any position, and is also stable due to incurring a preload with a good balance, and makes it possible to maintain a constant low friction coefficient, and increase rigidity in 4 directions. Has a low cross-section height, and the LM block has been designed with a high rigidity, which allows for highly accurate and consistent linear motion.

Part Number
HSR20LR1M(GK)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBlock Type Nominal Part Number Material Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Mounting hole for blocks Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

฿ 8,694.00

THK LM GUIDE BLOCK HSR-M 1 Piece(s) 17 Day(s) 10Standard20Stainless Steel32505604.54490Tapped HolesM5-666.8No

Loading...

  1. 1

Basic Information

Rail Type Standard Set / Single Item Block only Radial Clearance Normal
Accuracy Grade Standard Grade Ball Arrangement 4 Rows of Circular No. of Blocks Used On The Same Rail 1
Retainer No Lubrication System No Rolling Element Ball
Number of Block Mounting Holes(holes) 4

Please check the type/dimensions/specifications of the part HSR20LR1M(GK) in the [Individual Block Units] Full-Ball Type LM Guide, International Standard, HSR Type series.

Products with similar specification

Part Number
HSR15R1(GK)
HSR15R1M(GK)
HSR15R1SS(GK)
HSR20LR1SS(GK)
HSR20LR1SSM(GK)
HSR20LR1UU(GK)
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSBlock Type Nominal Part Number Material Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Mounting hole for blocks Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

฿ 3,037.00

1 Piece(s) 3 Day(s) 10Standard15Carbon Steel26264604.53456.6Tapped HolesM4-538.8No

฿ 6,181.00

1 Piece(s) 17 Day(s) 10Standard15Stainless Steel26264604.53456.6Tapped HolesM4-538.8No

฿ 3,493.00

1 Piece(s) Same day 10Standard15Carbon Steel26264604.53456.6Tapped HolesM4-538.8Seal (end+side+inner)

฿ 4,576.00

1 Piece(s) 3 Day(s) 10Standard20Carbon Steel32505604.54490Tapped HolesM5-666.8Seal (end+side+inner)

฿ 9,197.00

1 Piece(s) 17 Day(s) 10Standard20Stainless Steel32505604.54490Tapped HolesM5-666.8Seal (end+side+inner)

฿ 4,462.00

1 Piece(s) 3 Day(s) 10Standard20Carbon Steel32505604.54490Tapped HolesM5-666.8End seal