(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Dust proof structure, use of visible light cut filter, with back cover
[Features]
· It is dust proof structure.
· Using a visible light cut filter, makes it less susceptible to fluorescent lights etc.
· Mounting can be done using M3 screw.
· Terminal type for soldering: EE-SB5.
· Terminal type for printed circuit board: EE-SB5-B
Shape | Portrait Type | Detection Distance(mm) | 5 | Head maximum width(mm) | 25.6 |
---|---|---|---|---|---|
Head maximum height(mm) | 6.37 | Head maximum, depth(mm) | 11.7 | Detection method | Retro reflective |
Luminescence Method | - | Operation mode | - | Output mode | Photo/transistor output |
Connection method | Soldering terminal | Indicator Light Mode | - | Slit hole/width(mm) | - |
Standard detected subject(mm) | - | Cable specification | - | Cable length(mm) | - |
Groove depth(mm) | - | Mounting format | - | Between amplifiers(mm) | - |
Applicable pipe(φ) | - | Details type | - |
Please check the type/dimensions/specifications of the part EE-SB5 in the Reflective Photomicrosensor [EE-SB] series.
How can we improve?
How can we improve?