(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Screw mounting type, with back cover
[Features]
· From slit width 0.2 mm, 0.5 mm high resolution type to 1 mm high sensitivity type and horizontal slit type available.
· Terminal type for soldering
· Type EE-SV3/-SV3-CS/-SV3-DS/-SV3-GS.
· Terminal type for printed circuit board.
· Type EE-SV3-B/-SV3-C/-SV3-D/-SV3-G
Shape | T Type | Detection Distance(mm) | 3.4 | Head maximum width(mm) | 19 |
---|---|---|---|---|---|
Head maximum height(mm) | 15.1 | Head maximum, depth(mm) | 10.2 | Detection method | Through Beam Type (Groove Type) |
Luminescence Method | - | Operation mode | - | Output mode | Photo/transistor output |
Cable specification | - | Cable length(mm) | - | Groove depth(mm) | - |
Mounting format | Screw mounting type | Between amplifiers(mm) | - | Applicable pipe(φ) | - |
Details type | - |
Please check the type/dimensions/specifications of the part EE-SV3 in the Transmission-type photo/micro sensor [EE-SV] series.
Part Number |
---|
EE-SV3-B |
EE-SV3-C |
EE-SV3-DS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Connection method | Slit hole/width (mm) |
---|---|---|---|---|---|---|
฿ 136.00 | 1 Piece(s) | 30 Day(s) | PCB Terminals | 2.1×0.5 | ||
฿ 145.00 | 1 Piece(s) | 5 Day(s) | PCB Terminals | 2.1×1.0 | ||
฿ 142.00 | 1 Piece(s) | 5 Day(s) | Soldering terminal | 2.1×0.2 |
How can we improve?
How can we improve?