1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transmission-Type Photo Micro Sensor [EE-SH]

OMRON PHOTOMICRO SENSORS

Transmission-Type Photo Micro Sensor [EE-SH]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 93.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Terminal type for soldering, with back cover

[Features]
· From high resolution type with slit width of 0.2 mm, 0.5 mm to 1 mm high sensitivity type and horizontal slit type is available.
· Terminal type for soldering (type EE-SH3/-SH3-CS/-SH3-DS/-SH3-GS).
· Terminal type for printed circuit board (type EE-SH3-B/-SH3-C/-SH3-D/-SH3-G)

 
Part Number
EE-SH3-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 93.00

OMRON PHOTOMICRO SENSORS 1 Piece(s) 30 Day(s)

Loading...

  1. 1

Basic Information

Shape Standard Type Detection Distance(mm) 3.4 Head maximum width(mm) 25.4
Head maximum height(mm) 6.2 Head maximum, depth(mm) 10.4 Detection method Through Beam Type (Groove Type)
Luminescence Method - Operation mode - Output mode Photo/transistor output
Connection method PCB Terminals Indicator Light Mode - Slit hole/width(mm) 2.1×0.5
Standard detected subject(mm) - Cable specification - Cable length(mm) -
Groove depth(mm) - Mounting format - Between amplifiers(mm) -
Applicable pipe(φ) - Details type -

Please check the type/dimensions/specifications of the part EE-SH3-B in the Transmission-Type Photo Micro Sensor [EE-SH] series.