(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A metal eyelet gas spring used for installing door storage hardware.
[Applications]
・ Ideal for safety measures
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stroke (mm) | Load for Stretching (N) | Min. Length (mm) | Rod Diameter (Ø) | Cylinder Dia. (Ø) | Max. Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,852.71 | STAYS | 1 Piece(s) | 8 Day(s) | 10 | 100 | 100 | 165.5 | 6 | 15 | 265.5 | ||
฿ 1,852.71 | STAYS | 1 Piece(s) | 8 Day(s) | 10 | 100 | 200 | 165.5 | 6 | 15 | 265.5 | ||
฿ 1,818.02 | STAYS | 1 Piece(s) | 5 Day(s) | 10 | 100 | 300 | 165.5 | 6 | 15 | 265.5 | ||
฿ 2,604.14 | STAYS | 1 Piece(s) | 5 Day(s) | 10 | 120 | 500 | 205 | 8 | 19 | 325 | ||
฿ 2,643.44 | STAYS | 1 Piece(s) | 5 Day(s) | 10 | 140 | 400 | 225 | 8 | 19 | 365 | ||
฿ 2,760.37 | STAYS | 1 Piece(s) | 8 Day(s) | 10 | 160 | 200 | 245 | 8 | 19 | 405 | ||
฿ 2,682.75 | STAYS | 1 Piece(s) | 5 Day(s) | 10 | 160 | 600 | 245 | 8 | 19 | 405 | ||
฿ 2,822.68 | STAYS | 1 Piece(s) | 5 Day(s) | 10 | 180 | 200 | 265 | 8 | 19 | 445 | ||
฿ 2,839.97 | STAYS | 1 Piece(s) | 5 Day(s) | 10 | 180 | 300 | 265 | 8 | 19 | 445 | ||
฿ 5,360.00 | STAYS | 1 Piece(s) | 20 Day(s) | 10 | 220 | 100 | 305 | 8 | 19 | 525 | ||
฿ 3,090.54 | STAYS | 1 Piece(s) | 8 Day(s) | 10 | 250 | 200 | 335 | 8 | 19 | 585 | ||
฿ 2,997.19 | STAYS | 1 Piece(s) | 5 Day(s) | 10 | 250 | 400 | 335 | 8 | 19 | 585 | ||
฿ 3,125.89 | STAYS | 1 Piece(s) | 5 Day(s) | 10 | 250 | 600 | 335 | 8 | 19 | 585 | ||
฿ 1,896.63 | STAYS | 1 Piece(s) | 5 Day(s) | 10 | 100 | 400 | 165.5 | 6 | 15 | 265.5 | ||
฿ 2,760.37 | STAYS | 1 Piece(s) | 8 Day(s) | 10 | 160 | 150 | 245 | 8 | 19 | 405 | ||
฿ 2,682.75 | STAYS | 1 Piece(s) | 5 Day(s) | 10 | 160 | 250 | 245 | 8 | 19 | 405 | ||
฿ 2,803.91 | STAYS | 1 Piece(s) | 8 Day(s) | 10 | 180 | 250 | 265 | 8 | 19 | 445 | ||
฿ 4,061.69 | STAYS | 1 Piece(s) | Available | 8 Day(s) | 10 | 295 | 150 | 390 | 10 | 22 | 685 | |
฿ 4,061.69 | STAYS | 1 Piece(s) | 8 Day(s) | 10 | 295 | 300 | 390 | 10 | 22 | 685 | ||
฿ 4,061.69 | STAYS | 1 Piece(s) | 8 Day(s) | 10 | 295 | 600 | 390 | 10 | 22 | 685 | ||
฿ 1,767.05 | STAYS | 1 Piece(s) | 5 Day(s) | 10 | 60 | 100 | 125.5 | 6 | 15 | 185.5 | ||
฿ 1,700.11 | STAYS | 1 Piece(s) | 8 Day(s) | 10 | 20 | 50 | 86.5 | 6 | 15 | 106.5 | ||
฿ 1,700.11 | STAYS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 100 | 86.5 | 6 | 15 | 106.5 | ||
฿ 1,700.11 | STAYS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 200 | 86.5 | 6 | 15 | 106.5 | ||
฿ 1,700.11 | STAYS | 1 Piece(s) | 19 Day(s) | 10 | 20 | 400 | 86.5 | 6 | 15 | 106.5 |
Loading...
Type | Gas Springs | Gas Spring Type | Mounting Direction Fixed Type | Operating Condition | Indoors |
---|---|---|---|---|---|
Rod Side Tip Shape | K1 | Tip shape of a side of a cylinder | D1 | Mounting Orientation | 60° |
Operating Temperature Range(°C) | -30::80 |
How can we improve?
How can we improve?