1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Groove Type Cord Withdrawal Type Photo / Micro-Sensor (Modulated Light) [EE-SPX-W] (EE-SPX305-W2A 2M)

OMRONPHOTOELECTRICSENSOR

Groove Type Cord Withdrawal Type Photo / Micro-Sensor (Modulated Light) [EE-SPX-W] (EE-SPX305-W2A 2M)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Photo microsensor with a built-in corded amplifier that is not easily affected by ambient light.
[Features]
· Modulated light type that is not easily affected by ambient light.
· Wide power supply voltage range, 5 to 24 V DC.
· Includes a bright and easy-to-see indicator light.

 
Part Number
EE-SPX305-W2A 2M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Detection Distance
(mm)
Head maximum width
(mm)
Head maximum height
(mm)
Head maximum, depth
(mm)
Operation mode Output mode Standard detected subject
(mm)
Cable length
(mm)

฿ 2,039.00

฿ 1,486.02

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day L-Type527.26.3515.5ON when light is interruptedNPN Voltage Output2 × 0.8mm or more of opaque body2000

Loading...

  1. 1

Basic Information

Detection method Through Beam Type Luminescence Method Modulated light (infrared light) Connection method Integrated Cable Type
Indicator Light Mode Illuminated light (red) Slit hole/width(mm) 0.5 Cable specification Vinyl-insulated round cord φ3.5, 3-core
Groove depth(mm) - Protection structure IP50 Mounting format -
Between amplifiers(mm) - Applicable pipe(φ) - Details type -

Please check the type/dimensions/specifications of the part EE-SPX305-W2A 2M in the Groove Type Cord Withdrawal Type Photo / Micro-Sensor (Modulated Light) [EE-SPX-W] series.

Products with similar specification

Part Number
EE-SPX302-W2A 2M
EE-SPX304-W2A 1M
EE-SPX305-W2A 1M
EE-SPX306-W2A 1M
EE-SPX306-W2A 2M
EE-SPX402-W2A 1M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Detection Distance
(mm)
Head maximum width
(mm)
Head maximum height
(mm)
Head maximum, depth
(mm)
Operation mode Output mode Standard detected subject
(mm)
Cable length
(mm)

฿ 2,071.00

1 Piece(s) 30 Day(s) Type F3.61315.521.2ON when light is interruptedNPN voltage output1 × 0.5mm or more of opaque body2000

฿ 1,963.00

1 Piece(s) Same day Type R3.61315.521.2ON when light is interruptedNPN voltage output1 × 0.5mm or more of opaque body1000

฿ 1,963.00

1 Piece(s) Same day L-Type527.26.3515.5ON when light is interruptedNPN voltage output2 × 0.8mm or more of opaque body1000

฿ 1,963.00

1 Piece(s) 3 Day(s) Standard Type3.6257.421.2ON when light is interruptedNPN voltage output1 × 0.5mm or more of opaque body1000

฿ 2,039.00

1 Piece(s) 30 Day(s) Standard Type3.6257.421.2ON when light is interruptedNPN Voltage Output1 × 0.5mm or more of opaque body2000

฿ 2,312.00

1 Piece(s) 30 Day(s) Type F3.61315.521.2Light Seen - ONNPN voltage output1 × 0.5mm or more of opaque body1000