1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mechalock MC Series Aluminum Type (Part Number)

Mechalock MC Series Aluminum Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,077.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· 22 standardized types models with a shaft diameter from ø4 to ø35
· Compatible with aluminum timing belt pulley (steel can also be used)
· The number of bolts is few, thereby reducing the time employed for attaching and detaching
· Equipped with a pilot on its backside and can be also be used as a bearing holder
· The plane pressure is also low making it ideal for hollow shafts

Part Number
MC-4-15
MC-4.5-16
MC-5-16
MC-6-17
MC-8-19
MC-10-21
MC-11-22
MC-12-24
MC-14-26
MC-15-28
MC-16-29
MC-17-30
MC-18-31
MC-19-32
MC-20-37
MC-22-39
MC-24-41
MC-25-42
MC-28-45
MC-30-50
MC-32-53
MC-35-56
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Hub Dia.
(Ø)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Allowable Thrust Load Range
(kN)
Hub Minimum O.D. D2 (S35C Type)
(Ø)
Overall Length
(mm)
O.D.
(Ø)

฿ 1,077.87

ISL MECHALOCK ALUMINUM TYPE 1 Piece(s) 3 Day(s) 104152.0~20.0211915.517.5

฿ 1,077.87

ISL MECHALOCK ALUMINUM TYPE 1 Piece(s) 3 Day(s) 104.5162.0~20.02.212015.519

฿ 1,078.02

ISL MECHALOCK ALUMINUM TYPE 1 Piece(s) 3 Day(s) 105162.0~20.02.512015.519

฿ 1,078.18

ISL MECHALOCK ALUMINUM TYPE 1 Piece(s) 3 Day(s) 106172.0~20.041.332315.520

฿ 1,099.48

ISL MECHALOCK ALUMINUM TYPE 1 Piece(s) 3 Day(s) 108192.0~20.061.512617.522

฿ 1,112.52

ISL MECHALOCK ALUMINUM TYPE 1 Piece(s) 3 Day(s) 1010212.0~20.081.632917.524

฿ 1,167.39

ISL MECHALOCK ALUMINUM TYPE 1 Piece(s) 3 Day(s) 1011222.0~20.091.663019.525

฿ 1,189.63

ISL MECHALOCK ALUMINUM TYPE 1 Piece(s) 3 Day(s) 1012242.0~20.0121.993320.527

฿ 1,212.31

ISL MECHALOCK ALUMINUM TYPE 1 Piece(s) 3 Day(s) 1014262.0~20.0182.563820.529

฿ 1,301.37

ISL MECHALOCK ALUMINUM TYPE 1 Piece(s) 3 Day(s) 10152820.1~50.0253.34402331

฿ 1,322.69

ISL MECHALOCK ALUMINUM TYPE 1 Piece(s) 3 Day(s) 10162920.1~50.0263.34412332

฿ 1,323.16

ISL MECHALOCK ALUMINUM TYPE 1 Piece(s) 3 Day(s) 10173020.1~50.0273.18422433

฿ 1,345.69

ISL MECHALOCK ALUMINUM TYPE 1 Piece(s) 3 Day(s) 10183120.1~50.0293.23462434

฿ 1,345.84

ISL MECHALOCK ALUMINUM TYPE 1 Piece(s) 3 Day(s) 10193220.1~50.0333.5492435

฿ 1,414.39

ISL MECHALOCK ALUMINUM TYPE 1 Piece(s) 3 Day(s) 10203750.1~70.0545.47542840

฿ 1,459.31

ISL MECHALOCK ALUMINUM TYPE 1 Piece(s) 3 Day(s) 10223950.1~70.0655.94562842

฿ 1,482.46

ISL MECHALOCK ALUMINUM TYPE 1 Piece(s) 3 Day(s) 10244170.1~100.0857.07593045

฿ 1,528.15

ISL MECHALOCK ALUMINUM TYPE 1 Piece(s) 3 Day(s) 102542100.1~150.01108.77643246

฿ 1,594.39

ISL MECHALOCK ALUMINUM TYPE 1 Piece(s) 3 Day(s) 102845100.1~150.01258.91723249

฿ 1,687.01

ISL MECHALOCK ALUMINUM TYPE 1 Piece(s) 3 Day(s) 103050150.1~200.018012.08763555

฿ 1,732.86

ISL MECHALOCK ALUMINUM TYPE 1 Piece(s) 3 Day(s) 103253200.1~300.021013.13813558

฿ 1,758.64

ISL MECHALOCK ALUMINUM TYPE 1 Piece(s) 3 Day(s) 103556200.1~300.023013.13853862

Loading...

  1. 1

Basic Information

Type Flanged Body Material High Strength Aluminum Alloy Centering Presence
Surface Treatment Alumite Tightening Structure Single cone type Tightening Method Mechanical (Wedge Type)
Number of Tightening Bolts Multiple