1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Ultrasonic Sensor [E4E2]

Laser displacement sensors

Compact Ultrasonic Sensor [E4E2]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 16,339.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Compact, through-beam, ultrasonic sensor.
[Features]
· Stable detection of transparent films, transparent PET/regular bottles and other similar workpieces.
· Compact built-in amplifier type.
· Maximum sensing distance up to 500 mm.
· Equipped with stability indicator light for checking the detection tolerance.

 
Part Number
E4E2-TS50C1 2M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,339.00

฿ 11,577.82

Laser displacement sensors 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Compact, through-beam, ultrasonic sensor (with built-in amplifier) Output Mode NPN output Connection Method Pre-wired (standard cable length: 2 m)
Detection Distance(mm) 500 Standard Detected Subject(mm) 40 × 40 × 2 mm SPCC plate

Please check the type/dimensions/specifications of the part E4E2-TS50C1 2M in the Compact Ultrasonic Sensor [E4E2] series.