(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Modulated light-type strong against ambient disturbance light
[Features]
· Power supply voltage is 5 to 24 V DC wide range voltage output type.
· Easy to adjust optical axis marking.
· An illuminating indicator light makes adjustment, and operation check convenient.
Part Number |
---|
EE-SPX301 |
EE-SPX401 |
EE-SPY301 |
EE-SPY302 |
EE-SPY401 |
EE-SPY402 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Detection Distance (mm) | Head maximum, depth (mm) | Detection method | Operation mode | Standard detected subject (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 865.00 ฿ 740.96 | OMRONPHOTOELECTRICSENSOR | 1 Piece(s) | Same day | Standard Type | 3.6 | 24 | Through-beam type (with slot) | Dark-ON | Opaque: 1 × 0.5 mm minimum | ||
฿ 865.00 ฿ 740.96 | OMRONPHOTOELECTRICSENSOR | 1 Piece(s) | Same day | Standard Type | 3.6 | 24 | Through-beam type (with slot) | Light-ON | Opaque: 1 × 0.5 mm minimum | ||
฿ 1,298.00 ฿ 945.98 | OMRONPHOTOELECTRICSENSOR | 1 Piece(s) | Same day | Landscape Type | 5 | 20 | Reflective type | Dark-ON | - | ||
฿ 1,352.00 ฿ 703.72 | OMRONPHOTOELECTRICSENSOR | 1 Piece(s) | Same day | Portrait Type | 5 | 20 | Reflective type | Dark-ON | - | ||
฿ 1,298.00 ฿ 703.78 | OMRONPHOTOELECTRICSENSOR | 1 Piece(s) | Same day | Landscape Type | 5 | 20 | Reflective type | Light-ON | - | ||
฿ 1,298.00 ฿ 703.78 | OMRONPHOTOELECTRICSENSOR | 1 Piece(s) | Same day | Portrait Type | 5 | 20 | Reflective type | Light-ON | - |
Loading...
Head maximum width(mm) | 26 | Head maximum height(mm) | 7 | Luminescence Method | Infrared Light |
---|---|---|---|---|---|
Output mode | NPN voltage output | Connection method | Special connector (soldering not possible) | Indicator Light Mode | Light indicator (red) |
Protection structure | IP50 |
How can we improve?
How can we improve?