1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Photo/Micro Sensor for Built-In Equipment [EE-□] (EE-SF5)

OMR LASER DISPLACEMENT SENSORS

Photo/Micro Sensor for Built-In Equipment [EE-□] (EE-SF5)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Photo/Micro Sensor for Built-In Equipment
Photomicrosensors is a type of optical sensor that detect the presence or absence of an object. They offer a wide variety of shape to choose from.
[Application]
Photomicrosensors are a versatile type of sensor that can be used to measure speed, count objects, and more.

 
Part Number
EE-SF5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Detection Distance
(mm)
Head maximum width
(mm)
Head maximum height
(mm)
Head maximum, depth
(mm)
Detection method Luminescence Method Operation mode Output mode Connection method Indicator Light Mode Slit hole/width
(mm)
Standard detected subject
(mm)
Cable specification Cable length
(mm)
Groove depth
(mm)
Mounting format Between amplifiers
(mm)
Applicable pipe
(φ)
Details type

฿ 158.00

OMR LASER DISPLACEMENT SENSORS 1 Piece(s) 30 Day(s) Portrait Type5135.78Retro reflective--Photo/transistor outputSoldering terminal----------

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EE-SF5 in the Photo/Micro Sensor for Built-In Equipment [EE-□] series.

Products with similar specification

Part Number
EE-SF5-B
EE-SG3
EE-SJ3-C
EE-SJ3-D
EE-SJ5-B
EE-SX1018
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Detection Distance
(mm)
Head maximum width
(mm)
Head maximum height
(mm)
Head maximum, depth
(mm)
Detection method Luminescence Method Operation mode Output mode Connection method Indicator Light Mode Slit hole/width
(mm)
Standard detected subject
(mm)
Cable specification Cable length
(mm)
Groove depth
(mm)
Mounting format Between amplifiers
(mm)
Applicable pipe
(φ)
Details type

฿ 172.00

1 Piece(s) Same day Portrait Type5135.78Retro reflective--Photo/transistor outputPCB Terminals----------

฿ 140.00

1 Piece(s) Same day Standard Type3.625.611.56.35Through Beam Type (Groove Type)--Photo/transistor outputSoldering terminal----------

฿ 97.00

1 Piece(s) 5 Day(s) Standard Type3.413.66.210.4Through Beam Type (Groove Type)--Photo/transistor outputPCB Terminals-2.1×1.0--------

฿ 104.00

1 Piece(s) Same day Standard Type3.413.66.210.4Through Beam Type (Groove Type)--Photo/transistor outputPCB Terminals-2.1×0.2--------

฿ 180.00

1 Piece(s) 30 Day(s) Standard Type515.410.46.2Through Beam Type (Groove Type)--Photo/transistor outputPCB Terminals----------

฿ 60.00

1 Piece(s) 5 Day(s) Standard Type2846Through-beamInfrared light-Phototransistor outputPCB Terminal-0.5--------