(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Photo/Micro Sensor for Built-In Equipment
Photomicrosensors is a type of optical sensor that detect the presence or absence of an object. They offer a wide variety of shape to choose from.
[Application]
Photomicrosensors are a versatile type of sensor that can be used to measure speed, count objects, and more.
Part Number |
---|
EE-SX484 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Detection Distance (mm) | Head maximum width (mm) | Head maximum height (mm) | Head maximum, depth (mm) | Detection method | Luminescence Method | Operation mode | Output mode | Connection method | Indicator Light Mode | Slit hole/width (mm) | Standard detected subject (mm) | Cable specification | Cable length (mm) | Groove depth (mm) | Mounting format | Between amplifiers (mm) | Applicable pipe (φ) | Details type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 161.00 ฿ 155.99 | Photomicro sensors | 1 Piece(s) | 8 Day(s) | U Type | 3.5 | 12.5 | 8 | 5 | Through-beam | - | Light-ON | Photo IC output | PCB Terminal | - | 2×0.5 | - | - | - | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part EE-SX484 in the Photo/Micro Sensor for Built-In Equipment [EE-□] series.
Part Number |
---|
EE-SF5-B |
EE-SG3 |
EE-SJ3-C |
EE-SJ3-D |
EE-SJ5-B |
EE-SX498 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | Detection Distance (mm) | Head maximum width (mm) | Head maximum height (mm) | Head maximum, depth (mm) | Detection method | Luminescence Method | Operation mode | Output mode | Connection method | Indicator Light Mode | Slit hole/width (mm) | Standard detected subject (mm) | Cable specification | Cable length (mm) | Groove depth (mm) | Mounting format | Between amplifiers (mm) | Applicable pipe (φ) | Details type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 172.00 | 1 Piece(s) | Same day | Portrait Type | 5 | 13 | 5.7 | 8 | Retro reflective | - | - | Photo/transistor output | PCB Terminals | - | - | - | - | - | - | - | - | - | - | ||
฿ 140.00 | 1 Piece(s) | Same day | Standard Type | 3.6 | 25.6 | 11.5 | 6.35 | Through Beam Type (Groove Type) | - | - | Photo/transistor output | Soldering terminal | - | - | - | - | - | - | - | - | - | - | ||
฿ 97.00 | 1 Piece(s) | 5 Day(s) | Standard Type | 3.4 | 13.6 | 6.2 | 10.4 | Through Beam Type (Groove Type) | - | - | Photo/transistor output | PCB Terminals | - | 2.1×1.0 | - | - | - | - | - | - | - | - | ||
฿ 104.00 | 1 Piece(s) | Same day | Standard Type | 3.4 | 13.6 | 6.2 | 10.4 | Through Beam Type (Groove Type) | - | - | Photo/transistor output | PCB Terminals | - | 2.1×0.2 | - | - | - | - | - | - | - | - | ||
฿ 180.00 | 1 Piece(s) | 30 Day(s) | Standard Type | 5 | 15.4 | 10.4 | 6.2 | Through Beam Type (Groove Type) | - | - | Photo/transistor output | PCB Terminals | - | - | - | - | - | - | - | - | - | - | ||
฿ 74.00 | 1 Piece(s) | 5 Day(s) | Standard Type | 3 | 12.2 | 5 | 10 | Through Beam Type (Groove Type) | - | Light Seen - ON | Photo/IC output | Can be directly connected to PCB terminal, C-MOS, or TTL | - | - | - | - | - | - | General-purpose type | - | - | - |
How can we improve?
How can we improve?