1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Liquid Level Sensor (Pipe Mounting Type) [EE-SPX613] (EE-SPX613 3M)

OMRON PHOTOMICRO SENSORS

Liquid Level Sensor (Pipe Mounting Type) [EE-SPX613] (EE-SPX613 3M)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The liquid level sensor is easy to use with its output operation switching and sensitivity switching functions.
· Mode setting can be adjusted freely with output operation switching function.
· Sensitivity switching function supports transparent and translucent pipes with ø6 mm to 13 mm and wall thickness 1 mm.
· Uses a clean code (no powder removal agent).
· Power supply voltage is 12 V to 24 V DC.

 
Part Number
EE-SPX613 3M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSlit hole/width
(mm)
Cable length
(mm)
Groove depth
(mm)
Between amplifiers
(mm)
Details type

฿ 8,894.00

฿ 6,047.92

OMRON PHOTOMICRO SENSORS 1 Piece(s) 30 Day(s) -3000---

Loading...

  1. 1

Basic Information

Shape Pipe Mounting Head maximum width(mm) 26 Head maximum height(mm) 16
Head maximum, depth(mm) 19 Detection method Through Beam Type Luminescence Method Infrared-emitting diode
Operation mode With Dark ON/Light ON (switchable via switch) Output mode NPN Open Collector Output Connection method Integrated Cable Type
Indicator Light Mode Illuminated light (red) Standard detected subject(mm) Liquid contained in pipe Cable specification Vinyl-insulated round cord φ3.5, 3-core
Protection structure IP50 Mounting format Built-in amplifier pipe mounting type Applicable pipe(φ) Outer diameter φ6–13 mm (thickness 1 mm) transparent pipe (FEP (fluorine resin) or materials with equivalent degree of transparency)

Please check the type/dimensions/specifications of the part EE-SPX613 3M in the Liquid Level Sensor (Pipe Mounting Type) [EE-SPX613] series.

Products with similar specification

Part Number
EE-SPX613 1M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSlit hole/width
(mm)
Cable length
(mm)
Groove depth
(mm)
Between amplifiers
(mm)
Details type

฿ 4,353.00

1 Piece(s) Same day -1000---