(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Stable detection of workpiece even if there is mirror body such as stainless steel in the background of detected object.
· Stable detection of the workpiece if the background object is mirror surface at 20 mm.
· Can also detect small objects like copper strands of ø0.05 mm.
· Variation in sensing distance is small.
· Modulated light type strong against disturbance light.
· Wide power supply voltage range, 5 to 24 V DC.
Detection Distance(mm) | 5 | Head maximum width(mm) | 26 | Head maximum height(mm) | 22.8 |
---|---|---|---|---|---|
Head maximum, depth(mm) | 8 | Detection method | Limited Reflective Type | Luminescence Method | Modulated light (infrared light) |
Output mode | NPN voltage output | Connection method | Connector type (soldering not possible) | Indicator Light Mode | Illuminated light (red) |
Slit hole/width(mm) | - | Standard detected subject(mm) | φ0.05 mm copper wire (minimum detection) | Cable specification | - |
Cable length(mm) | - | Groove depth(mm) | - | Protection structure | IP50 |
Mounting format | - | Between amplifiers(mm) | - | Applicable pipe(φ) | - |
Details type | - |
Please check the type/dimensions/specifications of the part EE-SPY312 in the Limited Reflective Connector Type Photo / Micro-Sensor [EE-SPY31/41] series.
Part Number |
---|
EE-SPY311 |
EE-SPY411 |
EE-SPY412 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | Operation mode |
---|---|---|---|---|---|---|
฿ 2,648.00 | 1 Piece(s) | 30 Day(s) | Landscape Type | ON when light is interrupted | ||
฿ 1,171.00 | 1 Piece(s) | Same day | Landscape Type | Light Seen - ON | ||
฿ 1,171.00 | 1 Piece(s) | Same day | Portrait Type | Light Seen - ON |
How can we improve?
How can we improve?