(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Modulated light type strong against disturbance light. Lineup of 4 easy-to-use shapes. Built-in lock connector in the main body with safety against vibration with minimal dead space.
[Features]
· Connector type having a modulation light strong against disturbance light and easy to maintain.
· The connector is built into the main body.
· Four easy-to-use shapes. Minimal dead space.
· Built-in lock connector with safety against vibration.
· Easy-to-use M3 screw mounting.
· Wide power supply voltage range, 5 to 24 V DC.
Part Number |
---|
EE-SPX740 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Detection Distance (mm) | Head maximum width (mm) | Head maximum height (mm) | Head maximum, depth (mm) | Operation mode | Standard detected subject (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,696.00 ฿ 1,236.04 | OMRONPHOTOELECTRICSENSOR | 1 Piece(s) | Same day | Standard Type | 3.6 | 25 | 7.4 | 21.2 | ON when light is interrupted | 1 × 0.5mm or more of opaque body |
Loading...
Detection method | Through Beam Type (Groove Type) | Luminescence Method | Modulated light (infrared light) | Output mode | NPN voltage output |
---|---|---|---|---|---|
Connection method | Connector type (built-in) | Indicator Light Mode | Illuminated light (red) | Slit hole/width(mm) | - |
Cable specification | EE-1013 (vinyl-insulated round cord φ2.9, 3-core) | Cable length(mm) | 1000 | Groove depth(mm) | - |
Protection structure | IP50 | Mounting format | Screw mounting type (M3) | Between amplifiers(mm) | - |
Applicable pipe(φ) | - | Details type | - |
Please check the type/dimensions/specifications of the part EE-SPX740 in the Groove Type Connector Type, Photo Micro Sensor (Modulated Light) [EE-SPX74/84] series.
Part Number |
---|
EE-SPX741 |
EE-SPX742 |
EE-SPX743 |
EE-SPX840 |
EE-SPX841 |
EE-SPX842 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | Detection Distance (mm) | Head maximum width (mm) | Head maximum height (mm) | Head maximum, depth (mm) | Operation mode | Standard detected subject (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,696.00 | 1 Piece(s) | Same day | L-Type | 5 | 27.2 | 15.4 | 15.5 | ON when light is interrupted | 2 × 0.8mm or more of opaque body | ||
฿ 1,339.00 | 1 Piece(s) | Same day | Type F | 3.6 | 13 | 13 | 21.2 | ON when light is interrupted | 1 × 0.5mm or more of opaque body | ||
฿ 1,696.00 | 1 Piece(s) | 30 Day(s) | Type R | 3.6 | 13 | 13 | 21.2 | ON when light is interrupted | 1 × 0.5mm or more of opaque body | ||
฿ 1,370.00 | 1 Piece(s) | 30 Day(s) | Standard Type | 3.6 | 25 | 7.4 | 21.2 | Light Seen - ON | 1 × 0.5mm or more of opaque body | ||
฿ 1,225.00 | 1 Piece(s) | Same day | L-Type | 5 | 27.2 | 15.4 | 15.5 | Light Seen - ON | 2 × 0.8mm or more of opaque body | ||
฿ 1,370.00 | 1 Piece(s) | 30 Day(s) | Type F | 3.6 | 13 | 13 | 21.2 | Light Seen - ON | 1 × 0.5mm or more of opaque body |
How can we improve?
How can we improve?