(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-performance fiber amplifier.
[Features]
· Equipped with "power tuning function" that ideally adjusts the amount of received light with a push button.
· In addition to the APC circuit that controls the aging degradation of LEDs, a 4-element LED is used.
· AND or OR control output is possible (2-channel type).
· E3X-MDA0 (2-channel type) compatible with EtherCAT sensor communication unit or CompoNet sensor communication unit is available.
Type | Fiber Sensor (Amplifier) | Detected Objects | Opaque Objects | Detection Method | Through Beam Type |
---|---|---|---|---|---|
Light Source | Red light emitting diode | Head Shape | Square shape | Case Material | Polybutylene Terephthalate |
Amplifier Installation Type | Amplifier only | Detection distance 【classification】(mm) | ~200 | Operating Environment | Standard / Cold Resistance |
Ambient Operating Temperature(°C) | -25::45 | Ambient Operating Temperature(%) | 35::85 | Protection Structure | IP50 |
Amplifier Function (Selectable only when Amplifier is installed) | Threshold Automatic Correction / Response time setting / AND/OR Output / Power Tuning Function | Power Supply Voltage(V) | 12-24 V DC | Output Mode | NPN open-collector |
Operation Mode | Light ON/Dark-ON (selectable) | Connection Method | Connector (reduced wiring) | Timer | User can select from OFF delay, ON delay and one-shot |
Spot Dia.(mm) | φ2.4 | Response time (standard mode)(ms) | 1 | Shape (amplifier) | Square shape |
Material (amplifier) | Polybutylene Terephthalate | Applicable Sensors | Compatible Connector (E3X-CN21, E3X-CN22) | Overview | 2-channel type |
Input/Output | 2 Output | Mounting Method | DIN rail or optional bracket (type E39-L143) | Detection Distance details(mm) | 120 |
Please check the type/dimensions/specifications of the part E3X-MDA6 in the Digital Fiber Amplifier Unit [E3X-DA-S/MDA] series.
How can we improve?
How can we improve?