(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fiber sensor value pack for small workpiece detection
Part Number |
---|
E3X-VD21 2M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection Method | Light Axis Arrangement Type | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Reflection type detection method | Head maximum size, depth (mm) | Detection head size (screw type) (mm) | Spot Dia. (mm) | Numbers of beam channel | Material (detection head) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,748.00 ฿ 2,315.12 | OMRON FIBER SENSOR | 1 Piece(s) | Same day | Retro reflective | Emitting and Receiving Integrated Single Use | ~200 | - | [Retroreflective] Retro-Reflective | 17 | M6 | φ4 | 2 | Zinc Die-Casting | 180 |
Loading...
Type | Fiber Unit | Detected Objects | Opaque Objects / Microscopic Object | Beam Shape | Standard |
---|---|---|---|---|---|
Light Source | Red light emitting diode | Head Shape | Screw Type | Amplifier Installation Type | Amplifier Separation Type |
Smallest Detected Subject(Ø) | 0.005 | Operating Environment | Standard / Cold Resistance | Ambient Operating Temperature(°C) | -25::55 |
Ambient Operating Temperature(%) | 35::85 | Protection Structure | IP50 | Fiber core material | Acrylic Resin |
Fiber cable types | Flexible | Fiber jacket material | Vinyl Chloride | Bending Radius(mm) | 1 |
Power Supply Voltage(V) | 12-24 V DC | Output Mode | NPN open-collector | Operation Mode | Light ON/Dark-ON (selectable) |
Connection Method | Pre-wired | Cable length(m) | 2 | Accessories (dedicated reflective plate, etc.) | E39-L143 |
Free Cut Support | Acceptable | Mounting Method | Mounting Hardware |
Please check the type/dimensions/specifications of the part E3X-VD21 2M in the Fiber Sensor Value Pack [E3X-V] series.
Part Number |
---|
E3X-VT21 2M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detection Method | Light Axis Arrangement Type | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Reflection type detection method | Head maximum size, depth (mm) | Detection head size (screw type) (mm) | Spot Dia. (mm) | Numbers of beam channel | Material (detection head) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,748.00 | 1 Piece(s) | 5 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | ~1000 | 1 | - | 14 | M4 | - | - | Brass Nickel Plated | 560 |
How can we improve?
How can we improve?