1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HabaSYNC AT5 Type (Part Number)

HabaSYNC AT5 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

-Timing belt, HabaSYNC AT5 Type from HABASIT.
-HabaSYNC AT5 type has 2 shapes available, Closed end and Open end.
-Metric pitch special trapezoidal tooth profile, suitable for transport applications and linear drive applications that require high loads and high torque.
-The maximum belt width (150 mm / 6 inch).
-The number of teeth can be configured from 60 to 9999 teeth (1 teeth incremental).
-Superior backlash control.

 
Part Number
AT5A01UU-[60-9999/1]-[10,​15,​20,​25,​40,​50,​75,​100,​150]-C
AT5A01UU-[120-9999/1]-[10,​15,​20,​25,​40,​50,​75]-E
AT5S01UU-[60-9999/1]-[10,​15,​20,​25,​40,​50,​75,​100,​150]-C
AT5S01UU-[120-9999/1]-[10,​15,​20,​25,​40,​50,​75]-E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Shape Belt Nominal Width
(mm)
Number of Teeth Core Wire Material

-

HAB HABASYNC 1 Piece(s) 9 Day(s) 10Open End10 ~ 15060 ~ 9999Aramid

-

HAB HABASYNC 1 Piece(s) 9 Day(s) 10Closed End10 ~ 75120 ~ 9999Aramid

-

HAB HABASYNC 1 Piece(s) 9 Day(s) 10Open End10 ~ 15060 ~ 9999Steel Cord

-

HAB HABASYNC 1 Piece(s) 9 Day(s) 10Closed End10 ~ 75120 ~ 9999Steel Cord

Loading...

  1. 1

Basic Information

Belt Shape, Type AT5 Belt Material Polyurethane Belt Belt Type Trapezoid Tooth Profile AT Type