(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
-Timing belt, HabaSYNC T20 Type from HABASIT.
-HabaSYNC T20 type has 2 shapes available, Closed end and Open end.
-The maximum belt width (150 mm / 6 inch).
-The number of teeth can be configured from 15 to 9999 teeth (1 teeth incremental).
-Inch pitch trapezoidal tooth profile, suitable for general transport applications.
-This product is in compliance with relevant EU and/or US food contact requirements.
Belt Shape | Open End | Belt Shape, Type | T20 | Belt Material | Polyurethane Belt |
---|---|---|---|---|---|
Core Wire Material | Steel Cord | Belt Type | Trapezoid Tooth Profile Metric Type |
How can we improve?
How can we improve?