1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HabaSYNC T5 Type, Compliant with FDA (Part Number)

HabaSYNC T5 Type, Compliant with FDA
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

-Timing belt, HabaSYNC T5 Type, Compliant with FDA from HABASIT.
-HabaSYNC T5 type has 2 shapes available, Closed end and Open end.
-Metric pitch trapezoidal tooth profile, FDA (United States Food and Drug Administration) compliant, suitable for transport of dry heated food products.
-The maximum belt width (150 mm / 6 inch).
-The number of teeth can be configured from 60 to 9999 teeth (1 teeth incremental).

 
Part Number
T5A02UU-[60-9999/1]-[10,​15,​20,​25,​40,​50,​75,​100,​150]-C
T5A02UU-[120-9999/1]-[10,​15,​20,​25,​40,​50,​75]-E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Shape Belt Nominal Width
(mm)
Number of Teeth

-

HAB HABASYNC 1 Piece(s) 9 Day(s) 10Open End10 ~ 15060 ~ 9999

-

HAB HABASYNC 1 Piece(s) 9 Day(s) 10Closed End10 ~ 75120 ~ 9999

Loading...

  1. 1

Basic Information

Properties FDA Conform Belt Shape, Type T5 Belt Material Polyurethane Belt
Core Wire Material Aramid Belt Type Trapezoid Tooth Profile Metric Type