1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Habashinku H type Tooth Surface Cloth Lined (Part Number)

Habashinku H type Tooth Surface Cloth Lined
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

-Timing belt, HabaSYNC H type Tooth Surface Cloth Lined from HABASIT.
-Inch pitch trapezoidal tooth profile with tooth surfaces covered with polyamide woven fabric, which prevents engagement interference and increases quietness.
-HabaSYNC H type has 2 shapes available, Closed end and Open end.
-The maximum belt width is 600 mm.
-The number of teeth can be configured from 24 to 7870 teeth (1 teeth incremental).

 
Part Number
HS01PU-[24-3950/1]-[75,​100,​150,​200,​300,​400,​600]-C
HS01PU-[50-7870/1]-[75,​100,​150,​200,​300,​400,​600]-E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Shape Belt Nominal Width
(mm)
Number of Teeth

-

HAB HABASYNC 1 Piece(s) 14 Day(s) 10Open End75 ~ 60024 ~ 3950

-

HAB HABASYNC 1 Piece(s) 14 Day(s) 10Closed End75 ~ 60050 ~ 7870

Loading...

  1. 1

Basic Information

Properties Tooth Surface Cloth Lined Belt Shape, Type H Belt Material Polyurethane Belt
Core Wire Material Steel Cord Belt Type Trapezoid Tooth Profile Circular Type