1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HabaSYNC XL Type (Part Number)

HabaSYNC XL Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

-Timing belt, HabaSYNC, XL type from HABASIT.
-HabaSYNC XL type has 2 shapes available, Closed end and Open end.
-The maximum belt width (150 mm / 6 inch).
-The number of teeth can be configured from 60 to 9999 teeth (1 teeth incremental).
-Inch pitch trapezoidal tooth profile, suitable for general transport applications.
-This product is in compliance with relevant EU and/or US food contact requirements.

 
Part Number
XLA01UU-[60-9999/1]-[25,​50,​75,​100,​150,​300,​400,​600]-C
XLA01UU-[126-9999/1]-[25,​50,​75,​100,​150,​200,​300]-E
XLS01UU-[60-9999/1]-[25,​50,​75,​100,​150,​200,​300,​400,​600]-C
XLS01UU-[126-9999/1]-[25,​50,​75,​100,​150,​200,​300]-E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Shape Number of Teeth Core Wire Material Belt Nominal Width
(Inch)

-

HAB HABASYNC 1 Piece(s) 12 Day(s) 10Open End60 ~ 9999Aramid0.25 ~ 6

-

HAB HABASYNC 1 Piece(s) 12 Day(s) 10Closed End126 ~ 9999Aramid0.25 ~ 3

-

HAB HABASYNC 1 Piece(s) 12 Day(s) 10Open End60 ~ 9999Steel Cord0.25 ~ 6

-

HAB HABASYNC 1 Piece(s) 12 Day(s) 10Closed End126 ~ 9999Steel Cord0.25 ~ 3

Loading...

  1. 1

Basic Information

Properties Standard Belt Shape, Type XL Belt Material Polyurethane Belt
Belt Type Trapezoid Tooth Profile Circular Type