1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HabaFLOW, High Performance Conveyor Belt, HAT-8P (Part Number)

HAB HABAFLOW

HabaFLOW, High Performance Conveyor Belt, HAT-8P
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Highly oil resistant and abrasion-resistant belt.
[Features]
· Constant coefficient of friction; high-friction surface.
· Oil resistance.
· Transport Method: Descending slope, horizontal and rising slope.
[Applications]
· Transport of metal parts.
· Handling of general conveyor belts, machine tapes and papers.

Part Number
HAT-8P [10-600/1]X[690-9999/1] E [5MG,​7MG,​10MW,​10MWL,​10SWL,​52W,​NULLA,​OH]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Width
(mm)
Meandering Prevention Crosspiece *See the features on the product catalog. Belt Length
(mm)

-

HAB HABAFLOW 1 Piece(s) 12 Day(s) 1010 ~ 600No / 5W-2 / 5MG / 7MG / 10MW / 10MWL / 10SWL / OH690 ~ 9999

Loading...

  1. 1

Basic Information

Belt Specifications General Purpose Surface Cover Color Green Surface Cover Material Rubber (NBR)
Surface Cover Shape Coarse mesh Endless Type Diagonal Line Tension Member Material Polyamide
No. of Plies 2 Ply