1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Small, Adjustable Shock Absorber (Part Number)

Small, Adjustable Shock Absorber
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,442.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, parts, etc. The next arrival of products for which orders have been suspended cannot be confirmed yet.

Product Description

Standard shock absorber with wide application range *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

(LR) OEM0.1 to 1.0, SAC0.1 to 0.5 series

 

(LR) OEM1.25 series

Part Number
ECOOEM0.5M
ECOOEM0.25MB
ECOOEM1.0MFB
OEM0.1M
OEM0.1MB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Orifice Method Full length A
(mm)
Equivalent Mass
(kgf)
Max. Impact Force
(N)
Spring Power for Return
(N)
Max. Operating Cycle
(cycle/min)
O.D. D
(Ø)
Max. Absorbed Energy per Hour
(J/min)
Operating Temperature Range
(°C)

฿ 2,167.35

SHOCK ABSORBER 1 Piece(s) 3 Day(s) 1012M202029.4Single Orifice982493440121820533-10~ +80

฿ 1,442.75

END SHOCK ABSORBER 1 Piece(s) 3 Day(s) 1010M14145.9Single Orifice92439607.55614331-10~ +80

฿ 3,344.13

SHOCK ABSORBER 1 Piece(s) 3 Day(s) 1025M252574Multi-orifice14350044402615251166-10~ +80

฿ 2,900.00

ENDSHOCKABSORBER 1 Piece(s) 17 Day(s) 107M10103.8Single Orifice57508804.35410206-10~+80

฿ 3,100.00

END SHOCK ABSORBER 1 Piece(s) 60 Day(s) 107M10103.8Single Orifice67508804.35410206-10~+80

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Operating Environment Standard
Body Material Steel Maximum Collision Velocity(m/s) 3.3 Minimum Collision Velocity(m/s) 0.3
Allowable Angular Misalignment Degree(deg) 5