(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
PET bottle detection sensor with extraordinary detection ability.
[Features]
· It is a new detection method independent of bottle shape, position, contents.
· Equipped with function to automatically compensate for the effects of dirt and temperature (excluding E3ZM-BT).
· Also available in volume adjustment type (E3ZM-BT).
· Detects various transparent objects such as PET, resin and glass.
Part Number |
---|
E3ZM-B61 2M |
E3ZM-B61-C 2M |
E3ZM-B61T 2M |
E3ZM-B61T-C 2M |
E3ZM-B66T |
E3ZM-B81T 2M |
E3ZM-B86T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detected Objects | Detection Method | Detection distance 【classification】 (mm) | Operating Environment | Ambient Operating Temperature (°C) | Output Mode | Connection Method | Cable length (m) | Accessories (dedicated reflective plate, etc.) | Overview | Specifications | Detection Distance details (mm) | Sensor function |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,528.00 ฿ 7,622.40 | Photoelectric Sensor | 1 Piece(s) | 45 Day(s) | Opaque Objects / Transparent Objects | Retro reflective | ~100 | Standard / Cold Resistance | -40~60 | NPN open-collector | Pre-wired | 2 | - | PET bottle detection sensor | - | 100 | - | ||
฿ 7,836.00 ฿ 6,260.96 | Photoelectric Sensor | 1 Piece(s) | 5 Day(s) | Opaque Objects / Transparent Objects | Retro reflective | ~100 | Standard / Cold Resistance | -40~60 | NPN open-collector | Pre-wired | 2 | Dedicated reflective plate (E39-RP1) included | PET bottle detection sensor | - | 100 | - | ||
฿ 7,236.00 ฿ 5,785.18 | Photoelectric Sensor | 1 Piece(s) | 5 Day(s) | Opaque Objects / Transparent Objects | Retro reflective | ~100 | Standard / Cold Resistance | -40~60 | NPN open-collector | Pre-wired | 2 | - | PET bottle detection sensor (body) | - | 100 | - | ||
฿ 10,903.00 ฿ 8,723.49 | Photoelectric Sensor | 1 Piece(s) | 45 Day(s) | Opaque Objects / Transparent Objects | Retro reflective | ~100 | Standard / Cold Resistance | -25~55 | NPN open-collector | Pre-wired | 2 | Dedicated reflective plate (E39-RP1) included | PET bottle detection sensor (body) | - | 100 | - | ||
฿ 7,574.00 ฿ 6,057.69 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 5 Day(s) | Transparent Objects | Wetted Type | ~500 | Standard | -25~55 | NPN open-collector | M8 Connector (4 pins) | - | - | PET bottle detection sensor | With MSR function | 500 | Volume adjustment type | ||
฿ 10,903.00 ฿ 8,723.49 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 45 Day(s) | Transparent Objects | Wetted Type | ~500 | Standard | -25~55 | PNP open-collector | Pre-wired | 2 | - | PET bottle detection sensor | With MSR function | 500 | Volume adjustment type | ||
฿ 12,968.00 ฿ 10,374.40 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 40 Day(s) | Transparent Objects | Wetted Type | ~500 | Standard | -25~55 | PNP open-collector | M8 Connector (4 pins) | - | - | PET bottle detection sensor | With MSR function | 500 | Volume adjustment type |
Loading...
Type | Photoelectric sensor | Light Axis Arrangement Type | Use of Emitting and Receiving Integrated Reflection Plate | Beam Shape | Standard |
---|---|---|---|---|---|
Light Source | Red light emitting diode | Head Shape | Square shape | Case Material | SUS316L |
Amplifier Installation Type | Amplifier Built-in Type | Standard Detected Subject(Ø) | 65 | Reflection type detection method | Retro-Reflective Shape (With MSR Function) |
Ambient Operating Temperature(%) | 35::85 | Protection Structure | IP67 | Head maximum size width(mm) | 21 |
Head maximum size height(mm) | 10.8 | Head maximum size, depth(mm) | 31 | Power Supply Voltage(V) | 10-30 V DC |
Operation Mode | Light ON/Dark-ON (selectable) | Response time (standard mode)(ms) | 1 | Strength (tightening)(N·m) | 0.5 or less (M3 screws) |
How can we improve?
How can we improve?