1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Accessory [Y92□] (Part Number)

Accessory [Y92□]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 46.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Accessories for proximity sensors. ·Once the mounting sleeve and sensor are set correctly, there is no need to readjust when replacing the sensor.

Part Number
F92A-C-1 2MSALE
Y92E-A34SALE
Y92E-B8
Y92E-B12
Y92E-B18SALE
Y92E-B30SALE
Y92E-C1R6
Y92E-C2R5SALE
Y92E-C5
Y92E-C10SALE
Y92E-C20
Y92E-D1R6SALE
Y92E-D2R5SALE
Y92E-E8-7
Y92E-E12SALE
Y92E-E12-7SALE
Y92E-E12MSALE
Y92E-E18
Y92E-E18-2
Y92E-E18-7
Y92E-E18MSALE
Y92E-E30SALE
Y92E-E30-2
Y92E-E30-7SALE
Y92E-E30MSALE
Y92E-F5R4
Y92E-G8SALE
Y92E-G12SALE
Y92E-G18SALE
Y92E-G30SALE
Y92E-NWM08-E2ESALE
Y92E-NWM12-E2E
Y92E-NWM18-E2E
Y92E-NWM18-E2EH
Y92E-NWM30-E2E
Y92E-NWM30-E2F
Y92E-SC03SALE
Y92E-SC04
Y92E-SC06
Y92E-STS04-10SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTypes Applicable Sensors Applicable Sensor diameter
(φ)
Type Bracket Shape Compatible diameters (Cylindrical type)
(φ)
Compatible sensor Type details

฿ 2,686.00

฿ 2,293.04

OMRON OPTION PARTS 1 Piece(s) 5 Day(s) Transmits ON/OFF signal, such as a limit switch, without contactTransmission coupler (transmission distance 0 - 4.5 mm)------

฿ 148.00

฿ 75.91

OMRON OPTION PARTS 1 Piece(s) Same day ---BracketOther34-mounting bracket (for E2K-C)

฿ 64.00

OMRON OPTION PARTS 1 Piece(s) Same day Mounting bracket-M8-----

฿ 64.00

OMRON OPTION PARTS 1 Piece(s) Same day Mounting bracket-M12-----

฿ 68.00

฿ 66.00

OMRON OPTION PARTS 1 Piece(s) Same day Mounting bracket-M18-----

฿ 73.00

฿ 69.00

OMRON OPTION PARTS 1 Piece(s) 5 Day(s) Mounting bracket-M30-----

฿ 180.00

OMRON OPTION PARTS 1 Piece(s) 50 Day(s) Mounting bracketE2S------

฿ 72.00

฿ 51.25

OMRONOPTIONPARTS 1 Piece(s) Same day Screw with 1 StopsE2S-□2□□------

฿ 115.00

Laser displacement sensors 1 Piece(s) 26 Day(s) Mounting bracketTL-N5ME□/TL-N5MY□/TL-N7MD□------

฿ 46.00

฿ 44.00

OMRON OPTION PARTS 1 Piece(s) Same day Mounting bracketTL-N20ME□/TL-N20MY□/TL-N20MD□------

฿ 162.00

Laser displacement sensors 1 Piece(s) 26 Day(s) Mounting bracketTL-N10ME□, TL-N10MY□, TL-N12MD□------

฿ 72.00

฿ 43.11

OMRONOPTIONPARTS 1 Piece(s) Same day Screw with 2 StopsE2S-□1□□------

฿ 72.00

฿ 39.10

OMRONOPTIONPARTS 1 Piece(s) Same day Screw with 2 StopsE2S-□2□□------

฿ 569.00

OMRON OPTION PARTS 1 Piece(s) 5 Day(s) The cover has been threaded internallyM8 Shield Type Proximity Sensor------

฿ 133.00

฿ 80.11

OMRONOPTIONPARTS 1 Piece(s) Same day Protective coverM12 Shielded Models------

฿ 1,528.00

฿ 1,309.95

Laser displacement sensors 1 Piece(s) 26 Day(s) The cover has been threaded internallyM12 Shield Type Proximity Sensor------

฿ 862.00

฿ 738.56

Laser displacement sensors 1 Piece(s) 26 Day(s) Protective coverM12 Unshielded Models------

฿ 133.00

OMRONOPTIONPARTS 1 Piece(s) Same day Protective coverM18 Shielded Models------

฿ 113.00

Laserdisplacementsensors 1 Piece(s) 50 Day(s) No cover internal threadingM18 Shield Type Proximity Sensor------

฿ 683.00

OMRON OPTION PARTS 1 Piece(s) 5 Day(s) The cover has been threaded internallyM18 Shield Type Proximity Sensor------

฿ 139.00

฿ 104.21

OMRON OPTION PARTS 1 Piece(s) Same day Protective coverM18 Unshielded Models------

฿ 133.00

฿ 117.11

OMRONOPTIONPARTS 1 Piece(s) Same day Protective coverM30 Shielded Models------

฿ 217.00

Laser displacement sensors 1 Piece(s) 45 Day(s) No cover internal threadingM30 Shield Type Proximity Sensor------

฿ 840.00

฿ 719.96

Laser displacement sensors 1 Piece(s) 5 Day(s) The cover has been threaded internallyM30 Shield Type Proximity Sensor------

฿ 139.00

฿ 82.50

OMRON OPTION PARTS 1 Piece(s) Same day Protective coverM30 Unshielded Models------

฿ 60.00

OMRON OPTION PARTS 1 Piece(s) 5 Day(s) ---BracketOther5.4E2EC-C1R5D□ (⌀5.4 sensor)Mounting Bracket

฿ 1,380.00

฿ 1,182.94

Laser displacement sensors 1 Piece(s) 45 Day(s) Mounting sleeveE2E/E2E2 M8 shielded sensorM8-----

฿ 1,855.00

฿ 1,589.92

Laser displacement sensors 1 Piece(s) 45 Day(s) Mounting sleeveE2E/E2E2 M12 shielded sensorM12-----

฿ 2,153.00

฿ 1,845.98

Laser displacement sensors 1 Piece(s) 45 Day(s) Mounting sleeveE2E/E2E2 M18 shielded sensorM18-----

฿ 938.00

฿ 803.96

Laser displacement sensors 1 Piece(s) 8 Day(s) Mounting sleeveE2E/E2E2 M30 shielded sensorM30-----

฿ 82.00

฿ 68.04

OMRON OPTION PARTS 1 Piece(s) Same day Fastening nut 2 pcs., toothed washer 1 pc.E2EM8-----

฿ 96.00

PROXIMITY SENSORS 1 Piece(s) 6 Day(s) Nut setE2EM12-----

฿ 118.00

PROXIMITY SENSORS 1 Piece(s) 6 Day(s) Nut setE2EM18-----

฿ 205.00

PROXIMITY SENSORS 1 Piece(s) 6 Day(s) Nut setE2EHM18-----

฿ 188.00

Standard Proximity Sensors 1 Piece(s) 5 Day(s) Nut setE2EM30-----

฿ 102.00

PROXIMITY SENSORS 1 Piece(s) 94 Day(s) Nut setE2FM30-----

฿ 837.00

฿ 420.17

OMRONOPTIONPARTS 1 Piece(s) Same day Mounting bracketE2E-C03□3-----

฿ 742.00

PROXIMITY SENSORS 1 Piece(s) 50 Day(s) Mounting bracketE2E-C04□4-----

฿ 725.00

PROXIMITY SENSORS 1 Piece(s) 50 Day(s) Mounting bracketE2E-C06□6.5-----

฿ 3,458.00

฿ 2,964.20

PROXIMITY SENSORS 1 Piece(s) 26 Day(s) Protective stainless-steel spiral tube against wire breakageE2E-S04□M4-----

Loading...

  1. 1