1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Stainless steel case small amplifier built-in type photoelectric sensor [E3ZM] (Part Number)

Photoelectric Sensor

Stainless steel case small amplifier built-in type photoelectric sensor [E3ZM]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,003.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stainless steel case ideal for food industry (SUS316L).
· Strong resistance against detergents, disinfectants, and jet liquid flow.
· BGS Reflective type, slit built-in transmission type are also available.

 
Part Number
E3ZM-LS82H 2M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetection Method Light Axis Arrangement Type Light Source Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Operating Environment Output Mode Connection Method Cable length
(m)
Spot Dia.
(mm)
Detection Distance details
(mm)
Emitter/receiver

฿ 8,497.00

฿ 6,797.60

Photoelectric Sensor 1 Piece(s) 30 Day(s) Retro reflectiveEmitting and Receiving Integrated Single Use[Red] Red light emitting diode~200-[BGS Reflection] BGS Reflection typeStandard / Cold ResistancePNP open-collectorPre-wired2≤ ⌀ 12 (@ 150-mm detection distance)10~150-

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detected Objects Opaque Objects Beam Shape Standard
Head Shape Square shape Case Material SUS316L Amplifier Installation Type Amplifier Built-in Type
Ambient Operating Temperature(°C) -25::55 Ambient Operating Temperature(%) 35::85 Protection Structure IP67
Head maximum size width(mm) 21 Head maximum size height(mm) 10.8 Head maximum size, depth(mm) 32.2
Power Supply Voltage(V) 10-30 V DC Operation Mode Light ON/Dark-ON (selectable) Response time (standard mode)(ms) 1
Strength (tightening)(N·m) 0.5 (M3 screws) Material (detection head) Methacrylic Resin

Please check the type/dimensions/specifications of the part E3ZM-LS82H 2M in the Stainless steel case small amplifier built-in type photoelectric sensor [E3ZM] series.

Products with similar specification

Part Number
E3ZM-D87
E3ZM-LS61H 2M
E3ZM-LS62H 2M
E3ZM-LS84H 2M
E3ZM-LS86H
E3ZM-LS87H
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDetection Method Light Axis Arrangement Type Light Source Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Operating Environment Output Mode Connection Method Cable length
(m)
Spot Dia.
(mm)
Detection Distance details
(mm)
Emitter/receiver

฿ 10,448.00

1 Piece(s) 30 Day(s) Retro reflectiveEmitting and Receiving Integrated Single UseInfrared-emitting diode~1000-Diffused reflective shapeStandard / Cold ResistancePNP open-collectorConnector (M8)--1000-

฿ 7,003.00

1 Piece(s) 5 Day(s) Retro reflectiveEmitting and Receiving Integrated Single Use[Red] Red light emitting diode~10-[BGS Reflection] BGS Reflection typeStandard / Low Hysteresis / Background Effect / Cold ResistanceNPN open-collectorPre-wired2≤ ⌀ 4 (@ 100-mm detection distance)10-

฿ 8,575.00

1 Piece(s) 30 Day(s) Retro reflective-[Red] Red light emitting diode~200-Distance Settable ModelStandardNPN open-collectorPre-wired2-10~150Emitter / receiver integrated type

฿ 8,943.00

1 Piece(s) 30 Day(s) Retro reflectiveEmitting and Receiving Integrated Single Use[Red] Red light emitting diode~200-[BGS Reflection] BGS Reflection typeStandard / Cold ResistancePNP open-collectorPre-wired2≤ ⌀ 18 (@ 200-mm detection distance)10~200-

฿ 8,617.00

1 Piece(s) 30 Day(s) Retro reflectiveEmitting and Receiving Integrated Single Use[Red] Red light emitting diode~100-[BGS Reflection] BGS Reflection typeStandard / Cold ResistancePNP open-collectorConnector (M8)-≤ ⌀ 4 (@ 100-mm detection distance)10~100-

฿ 8,962.00

1 Piece(s) 30 Day(s) Retro reflectiveEmitting and Receiving Integrated Single Use[Red] Red light emitting diode~200-[BGS Reflection] BGS Reflection typeStandard / Cold ResistancePNP open-collectorConnector (M8)-≤ ⌀ 12 (@ 150-mm detection distance)10~150-