Stainless steel case compact built-in amplifier photoelectric sensor E3ZM

Caution
Product Description
[Features]
· Resistant to cleaning agents, disinfectants, and jet water streams
· Available in BGS reflective type and transmittance type with built-in slit
· Certified by Ecolab Europe
Drawing
Transmittance type
Pre-wired type

Connector type

Retroreflective / Diffuse Reflection / BGS Reflection Type
Pre-wired type

Connector type

Product Specification
Rating / Performance
| Items | Type | |||||
|---|---|---|---|---|---|---|
| NPN output | E3ZM-T61 E3ZM-T66 | E3ZM-T63 E3ZM-T68 | E3ZM-R61 E3ZM-R66 | E3ZM-D62 E3ZM-D67 | ||
| PNP output | E3ZM-T81 E3ZM-T86 | E3ZM-T83 E3ZM-T88 | E3ZM-R81 E3ZM-R86 | E3ZM-D82 E3ZM-D87 | ||
| Detection method | Transmittance type | Retroreflective model (With M.S.R function) | Diffuse reflection model | |||
| Sensing distance | 15 m | 0.8 m | 4 m [100 mm] *1 (When using Model E39-R1S) 3 m [100 mm] *1 (When using Model E39-R1) | 1 m (White drawing paper 300 × 300 mm) | ||
| Light Focusing Spot Diameter | - | |||||
| Standard detected object | ⌀12 mm or larger opaque object | ⌀2 mm or larger opaque object | ⌀75 mm or larger opaque object | - | ||
| Hysteresis | - | 20% or less of detection distance | ||||
| Reflectance characteristics (white/black error) | - | |||||
| Direction angle | Emitter/receiver: 3 to 15° each | Main body: 3 to 10° Reflector: 30° | - | |||
| Light source (emission wavelength) | Infrared emitting diode (870 nm) | Red light emitting diode (660 nm) | Infrared emitting diode (860 nm) | |||
| Power supply voltage | 10 to 30 V DC, including 10% ripple (pp) | |||||
| Current Consumption | 40 mA or less (Projector: 20 mA or less, receiver: 20 mA or less) | 25 mA or less | ||||
| Control output | Load power supply voltage 30 V DC or less, load current 100 mA or less (residual voltage 2 V or less) Open collector output type (varies depending on NPN/PNP output type.) Light-ON/Dark-ON switch selectable | |||||
| Protection circuit | Power supply reverse connection protection, output short circuit protection, output reverse connection protection | Power supply reverse connection protection, output short circuit protection, output reverse connection protection, mutual interference prevention function | ||||
| Response time | Operation and recovery: 1 ms or less each | |||||
| Sensitivity Adjustment | 1-rotation potentiometer | |||||
| Operating ambient illuminance | Light-receiving surface illuminance, incandescent lamp: 3,000 lx or less, sunlight: 10,000 lx or less | |||||
| Ambient temperature range | During operation: -25 to +55°C, when stored: -40 to +70°C (no freezing or condensation) | |||||
| Ambient humidity range | During operation: 35 to 85% RH, when stored: 35 to 95%RH (no condensation) | |||||
| Insulation resistance | 20 MΩ or more (500 V DC insulation resistance tester) | |||||
| Withstand voltage | 1,000 V AC 50/60 Hz for 1 min | |||||
| Vibration (endurance) | 10 to 55 Hz, 1.5 mm double amplitude, 2 hours in each direction of X, Y, and Z | |||||
| Shock (endurance) | 500 m/s2 in Each X, Y, Z Direction 3 times | |||||
| Protective Structure*2 | IEC standard IP67, DIN40050-9 standard IP69K | |||||
| Connection method | Pre-wired type (standard cord length: 2 m) / M8 (4-pin) connector type | |||||
| Indicator light | Operation indicator light (yellow), stability indicator light (green) [However, for the emitter, only the power supply indicator light (green) is provided] | |||||
| Weight (packed state) | Pre-wired Type | approx. 150 g | Approx. 90 g | |||
| Connector type | Approx. 60 g | Approx. 40 g | ||||
| Case material | SUS316L | |||||
| Lens component material | Metacrylate resin | |||||
| Display component material | Polyetherimide | |||||
| Sensitivity Volume, Operation Selector Switch Material | Polyetheretherketone | |||||
| Seal Part Material | Fluoroelastomer | |||||
| Accessory | Instruction manual Note: The reflector and installation metal fitting are sold separately. | |||||
*1. Please set the distance between the sensor and the reflector to be at least the value indicated in [ ].
*2. Regarding the IP69K protection structure specification
IP69K is a protection standard for high-temperature and high-pressure water, as defined by the German standard DIN 40050 PART9.
Hot water at 80°C is sprayed onto the test object from a nozzle of the specified shape at a water pressure of 80 to 100 BAR. The water flow rate is 14 to 16 liters per minute.
The distance between the test object and the nozzle is 10 to 15 cm, and the spray direction is set horizontally at 0, 30, 60, and 90 degrees. For each direction, the test object is rotated on a horizontal plane for 30 seconds while spraying.
| Items | Type | ||||
|---|---|---|---|---|---|
| NPN output | Model E3ZM-LS61H Model E3ZM-LS66H | Model E3ZM-LS62H Model E3ZM-LS67H | Model E3ZM-LS64H Model E3ZM-LS69H | ||
| PNP output | E3ZM-LS81H E3ZM-LS86H | E3ZM-LS82H E3ZM-LS87H | E3ZM-LS84H E3ZM-LS89H | ||
| Detection method | BGS reflection type | ||||
| Sensing distance | 10 to 100 mm (White Paper 100 x 100 mm) | 10 to 150 mm (White Paper 100 x 100 mm) | 10-200 mm (White Paper 100 x 100 mm) | ||
| Light Focusing Spot Diameter | ⌀4 mm (at detection distance 100 mm) | ⌀12 mm (at detection distance 150 mm) | ⌀18 mm (at detection distance 200 mm) | ||
| Standard detected object | - | ||||
| Hysteresis | 3% or less of detection distance | 15% or less of detection distance | 20% or less of detection distance | ||
| Reflectance characteristics (white/black error) | 5% or less of detection distance | 10% or less of detection distance | 20% or less of detection distance | ||
| Direction angle | - | ||||
| Light source (emission wavelength) | Red light emitting diode (650 nm) | Red light emitting diode (660 nm) | |||
| Power supply voltage | 10 to 30 V DC, including 10% ripple (pp) | ||||
| Current Consumption | 25 mA or less | ||||
| Control output | Load power supply voltage 30 V DC or less, load current 100 mA or less (residual voltage 2 V or less) Open collector output type (varies depending on NPN/PNP output format.) Light-ON/Dark-ON switchable by wiring | ||||
| Protection circuit | Reverse power supply connection protection, output short circuit protection, reverse output connection protection, mutual interference prevention function | ||||
| Response time | Operation and recovery: 1 ms or less each | ||||
| Sensitivity Adjustment | - | ||||
| Operating ambient illuminance | Light-receiving surface illuminance, incandescent lamp: 3,000 lx or less, sunlight: 10,000 lx or less | ||||
| Ambient temperature range | During operation: -25 to +55°C, when stored: -40 to +70°C (no freezing or condensation) | ||||
| Ambient humidity range | During operation: 35 to 85% RH, when stored: 35 to 95%RH (no condensation) | ||||
| Insulation resistance | 20 MΩ or more (500 V DC insulation resistance tester) | ||||
| Withstand voltage | 1,000 V AC 50/60 Hz for 1 min | ||||
| Vibration (endurance) | 10 to 55 Hz, 1.5 mm double amplitude, 2 hours in each direction of X, Y, and Z | ||||
| Shock (endurance) | 500 m/s2 in Each X, Y, Z Direction 3 times | ||||
| Protective Structure* | IEC standard IP67, DIN40050-9 standard IP69K | ||||
| Connection method | Pre-wired type (standard cord length: 2 m) / M8 (4-pin) connector type | ||||
| Indicator light | Operation indicator light (yellow), stability indicator light (green) | ||||
| Weight (packed state) | Pre-wired type | Approx. 90 g | |||
| Connector type | Approx. 40 g | ||||
| Case material | SUS316L | ||||
| Lens component material | Metacrylate resin | ||||
| Display component material | Polyetherimide | ||||
| Seal Part Material | Fluoroelastomer | ||||
| Accessory | Instruction manual Note: Installation metal fitting is sold separately. | ||||
*About the IP69K protection structure specification
IP69K is a protection standard for high temperature and high pressure water, defined by the German standard DIN 40050 PART9.
Hot water at 80°C is sprayed onto the test object from a specified shape nozzle at a water pressure of 80 to 100 BAR. The water flow rate is 14 to 16 liters per minute.
The distance between the test object and the nozzle is 10–15 cm. The water spray directions are set at 0, 30, 60, and 90 degrees in the horizontal direction. For each direction, the test object is rotated on a horizontal plane for 30 seconds while spraying.