(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Stainless steel case ideal for food industry (SUS316L).
· Strong resistance against detergents, disinfectants, and jet liquid flow.
· BGS Reflective type, slit built-in transmission type are also available.
Part Number |
---|
E3ZM-LS81H 2M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection Method | Light Axis Arrangement Type | Light Source | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Reflection type detection method | Operating Environment | Output Mode | Connection Method | Cable length (m) | Spot Dia. (mm) | Detection Distance details (mm) | Emitter/receiver |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,863.79 ฿ 5,650.67 | OMRONPHOTOELECTRICSENSOR | 1 Piece(s) | Same day | Retro reflective | Emitting and Receiving Integrated Single Use | [Red] Red light emitting diode | ~100 | - | [BGS Reflection] BGS Reflection type | Standard / Cold Resistance | PNP open-collector | Pre-wired | 2 | ≤ ⌀ 4 (@ 100-mm detection distance) | 10~100 | - |
Loading...
Type | Photoelectric sensor | Detected Objects | Opaque Objects | Beam Shape | Standard |
---|---|---|---|---|---|
Head Shape | Square shape | Case Material | SUS316L | Amplifier Installation Type | Amplifier Built-in Type |
Ambient Operating Temperature(°C) | -25::55 | Ambient Operating Temperature(%) | 35::85 | Protection Structure | IP67 |
Head maximum size width(mm) | 21 | Head maximum size height(mm) | 10.8 | Head maximum size, depth(mm) | 32.2 |
Power Supply Voltage(V) | 10-30 V DC | Operation Mode | Light ON/Dark-ON (selectable) | Response time (standard mode)(ms) | 1 |
Strength (tightening)(N·m) | 0.5 (M3 screws) | Material (detection head) | Methacrylic Resin |
Please check the type/dimensions/specifications of the part E3ZM-LS81H 2M in the Stainless steel case small amplifier built-in type photoelectric sensor [E3ZM] series.
Part Number |
---|
E3ZM-D87 |
E3ZM-LS61H 2M |
E3ZM-LS62H 2M |
E3ZM-LS81H 5M |
E3ZM-LS82H 2M |
E3ZM-LS84H 2M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detection Method | Light Axis Arrangement Type | Light Source | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Reflection type detection method | Operating Environment | Output Mode | Connection Method | Cable length (m) | Spot Dia. (mm) | Detection Distance details (mm) | Emitter/receiver |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,448.00 | 1 Piece(s) | 30 Day(s) | Retro reflective | Emitting and Receiving Integrated Single Use | Infrared-emitting diode | ~1000 | - | Diffused reflective shape | Standard / Cold Resistance | PNP open-collector | Connector (M8) | - | - | 1000 | - | ||
฿ 7,003.00 | 1 Piece(s) | 5 Day(s) | Retro reflective | Emitting and Receiving Integrated Single Use | [Red] Red light emitting diode | ~10 | - | [BGS Reflection] BGS Reflection type | Standard / Low Hysteresis / Background Effect / Cold Resistance | NPN open-collector | Pre-wired | 2 | ≤ ⌀ 4 (@ 100-mm detection distance) | 10 | - | ||
฿ 8,575.00 | 1 Piece(s) | 30 Day(s) | Retro reflective | - | [Red] Red light emitting diode | ~200 | - | Distance Settable Model | Standard | NPN open-collector | Pre-wired | 2 | - | 10~150 | Emitter / receiver integrated type | ||
฿ 7,253.00 | 1 Piece(s) | 5 Day(s) | Retro reflective | - | [Red] Red light emitting diode | ~100 | - | Distance Settable Model | Standard | PNP open-collector | Pre-wired | 5 | - | 10~100 | Emitter / receiver integrated type | ||
฿ 8,497.00 | 1 Piece(s) | 30 Day(s) | Retro reflective | Emitting and Receiving Integrated Single Use | [Red] Red light emitting diode | ~200 | - | [BGS Reflection] BGS Reflection type | Standard / Cold Resistance | PNP open-collector | Pre-wired | 2 | ≤ ⌀ 12 (@ 150-mm detection distance) | 10~150 | - | ||
฿ 8,943.00 | 1 Piece(s) | 30 Day(s) | Retro reflective | Emitting and Receiving Integrated Single Use | [Red] Red light emitting diode | ~200 | - | [BGS Reflection] BGS Reflection type | Standard / Cold Resistance | PNP open-collector | Pre-wired | 2 | ≤ ⌀ 18 (@ 200-mm detection distance) | 10~200 | - |
How can we improve?
How can we improve?