1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Photoelectric Sensors with Built-In Amplifier [E3S] (Part Number)

Photoelectric Sensors with Built-In Amplifier [E3S]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 11,659.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a general-purpose photoelectric sensor.
· High quality and reliable detection

 
Part Number
E3S-LS10XB4 2MSALE
E3S-LS10XE4 2MSALE
E3S-LS20XB4 2MSALE
E3S-LS20XE4 2MSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLight Source Detection distance 【classification】
(mm)
Output Mode Detection Distance details
(mm)

฿ 11,984.00

฿ 8,488.27

Photoelectric Sensor 1 Piece(s) 5 Day(s) [Red] Red light emitting diode~30PNP open-collector30

฿ 14,273.00

฿ 9,705.64

OMRPHOTOELECTRICSENSOR 1 Piece(s) 30 Day(s) [Red] Red light emitting diode~30NPN voltage output30

฿ 15,365.00

฿ 12,292.00

Photoelectric Sensor 1 Piece(s) 30 Day(s) Infrared-emitting diode~50PNP open-collector50

฿ 11,659.00

฿ 7,928.12

PhotoelectricSensor 1 Piece(s) 30 Day(s) Infrared-emitting diode~50NPN voltage output50

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detected Objects Opaque Objects Detection Method Retro reflective
Light Axis Arrangement Type Emitting and Receiving Integrated Single Use Beam Shape Standard Head Shape Square shape
Case Material Zinc Die-Casting Amplifier Installation Type Amplifier Built-in Type Reflection type detection method Limited Reflective Type
Operating Environment Standard / Cold Resistance Ambient Operating Temperature(°C) -25::55 Ambient Operating Temperature(%) 35::85
Protection Structure IP67 Head maximum size width(mm) 50 Head maximum size height(mm) 17
Head maximum size, depth(mm) 55 Power Supply Voltage(V) 12-24 V DC Operation Mode Light ON/Dark-ON (selectable)
Connection Method Pre-wired Cable length(m) 2 Response time (standard mode)(ms) 1
Mounting Method Mounting bracket (iron)