1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
AC/DC Power Supply Free Type Photoelectric Sensor [E3JM/E3JK] (Part Number)

OMRONPHOTOELECTRICSENSOR

AC/DC Power Supply Free Type Photoelectric Sensor [E3JM/E3JK]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,160.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[E3JK]
Long-distance photoelectric sensor with support for AC/DC power supplies.
[Features]
· Long-distance sensing (through-beam and diffuse reflection types), approximately 8 times the distance found with the manufacturer's conventional products.
· A red LED with a visible spot.
· Large indicator lights that can be seen at a distance.
· Improved operability (large sensitivity adjustment volume knob and switch for swapping operation modes).
· Free input power supply unit.

[E3JM]
Reduces overall cost.
· Designed for easier wiring and ease of adjustment.

Part Number
E3JM-DS70M4 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetected Objects Detection Method Light Axis Arrangement Type Beam Shape Light Source Case Material Amplifier Installation Type Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(%)
Protection Structure Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Power Supply Voltage
(V)
Output Mode Connection Method Cable length
(m)
Timer Response time (standard mode)
(ms)
Accessories (dedicated reflective plate, etc.) Strength (tightening)
(N·m)
Specifications Detection Distance details
(mm)
Sensitivity Adjustment Differential travel Current consumption Conduit socket thread size Note

฿ 4,339.00

฿ 3,160.96

OMRONPHOTOELECTRICSENSOR 1 Piece(s) 30 Day(s) Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseStandardInfrared-emitting diode[Plastic] ABSAmplifier Built-in Type~1000-Diffused reflective shapeStandard / Cold Resistance45~85IP6675258012-240 V DC / 24-240 V ACRelay OutputTerminal Block-No timer30Mounting bracket, nut, terminal protective cover, code mounting nut set, instruction manual--700-----

Loading...

  1. 1
 

Basic Information

Type Photoelectric sensor Head Shape Square shape Ambient Operating Temperature(°C) -25::55
Operation Mode Light ON/Dark-ON (selectable)

Please check the type/dimensions/specifications of the part E3JM-DS70M4 in the AC/DC Power Supply Free Type Photoelectric Sensor [E3JM/E3JK] series.

Products with similar specification

Part Number
E3JK-DR11 2M
E3JK-DR11-C 2M
E3JK-DR12 2M
E3JM-DS70M4-G
E3JM-DS70M4T
E3JM-R4M4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDetected Objects Detection Method Light Axis Arrangement Type Beam Shape Light Source Case Material Amplifier Installation Type Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(%)
Protection Structure Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Power Supply Voltage
(V)
Output Mode Connection Method Cable length
(m)
Timer Response time (standard mode)
(ms)
Accessories (dedicated reflective plate, etc.) Strength (tightening)
(N·m)
Specifications Detection Distance details
(mm)
Sensitivity Adjustment Differential travel Current consumption Conduit socket thread size Note

฿ 2,508.00

1 Piece(s) Same day Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseStandard[Red] Red light emitting diode[Plastic] ABSAmplifier Built-in Type~3000-Diffused reflective shapeStandard / Cold Resistance35~85IP6450185212-240 V DC / 24-240 V ACRelay OutputPre-wired2-20---2500-----

฿ 1,687.00

1 Piece(s) Same day Opaque ObjectsRetro reflective-Standard[Red] Red light emitting diode[Plastic] ABSAmplifier Built-in Type~3000-Diffused reflective shapeStandard / Cold Resistance35~85IP6450185224-240 V DC / 24-240 V ACRelay OutputPre-wired2--Instruction manual, mounting bracket--2500----Mounting bracket included

฿ 3,558.98

1 Piece(s) Same day Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseStandard[Red] Red light emitting diode[Plastic] ABSAmplifier Built-in Type~3000-Diffused reflective shapeStandard / Cold Resistance35~85IP6450185212-240 V DC / 24-240 V ACRelay OutputPre-wired2-20---3000-----

฿ 3,532.00

1 Piece(s) Same day ----Infrared-emitting diode[Plastic] ABS-~1000-Diffused reflective shape-45~85IP66---12-240 V DC / 24-240 V ACRelay OutputTerminal Block-No timer30Mounting bracket, nut, terminal protective cover, code mounting nut set, instruction manual--700One-turn adjuster--PG13.5-

฿ 4,378.00

1 Piece(s) Same day Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseStandardInfrared-emitting diode[Plastic] ABSAmplifier Built-in Type~1000-Diffused reflective shapeStandard / Cold Resistance45~85IP6675258012-240 V DC / 24-240 V ACRelay OutputTerminal Block-Timer included30Mounting bracket, nut, terminal protective cover, code mounting nut set, instruction manual--700-----

฿ 3,680.00

1 Piece(s) Same day Opaque ObjectsRetro reflectiveUse of Emitting and Receiving Integrated Reflection PlateStandard[Red] Red light emitting diode[Plastic] ABSAmplifier Built-in Type~400075[Retroreflective] Retro-Reflective Shape (With MSR Function)Cold Resistance / Standard45~85IP6675258012-240 V DC / 24-240 V ACRelay OutputTerminal Block-No timer30Mounting bracket, nut, terminal protective cover, code mounting nut set, instruction manual, reflective plate--4000-----