(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[E3JK]
Long-distance photoelectric sensor with support for AC/DC power supplies.
[Features]
· Long-distance sensing (through-beam and diffuse reflection types), approximately 8 times the distance found with the manufacturer's conventional products.
· A red LED with a visible spot.
· Large indicator lights that can be seen at a distance.
· Improved operability (large sensitivity adjustment volume knob and switch for swapping operation modes).
· Free input power supply unit.
[E3JM]
Reduces overall cost.
· Designed for easier wiring and ease of adjustment.
Part Number |
---|
E3JK-TR12 5M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detected Objects | Detection Method | Light Axis Arrangement Type | Beam Shape | Light Source | Case Material | Amplifier Installation Type | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (%) | Protection Structure | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Power Supply Voltage (V) | Output Mode | Connection Method | Cable length (m) | Timer | Response time (standard mode) (ms) | Accessories (dedicated reflective plate, etc.) | Strength (tightening) (N·m) | Specifications | Detection Distance details (mm) | Sensitivity Adjustment | Differential travel | Current consumption | Conduit socket thread size | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,343.00 ฿ 2,865.95 | OMRONPHOTOELECTRICSENSOR | 1 Piece(s) | 30 Day(s) | Opaque Objects | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | [Red] Red light emitting diode | [Plastic] ABS | Amplifier Built-in Type | ~5000 | - | - | Standard / Cold Resistance | 35~85 | IP64 | 50 | 18 | 52 | 24-240 V DC / 24-240 V AC | Relay Output | Pre-wired | 5 | - | - | Instruction manual, mounting bracket | - | - | 5000 | - | - | - | - | - |
Loading...
Type | Photoelectric sensor | Head Shape | Square shape | Ambient Operating Temperature(°C) | -25::55 |
---|---|---|---|---|---|
Operation Mode | Light ON/Dark-ON (selectable) |
Please check the type/dimensions/specifications of the part E3JK-TR12 5M in the AC/DC Power Supply Free Type Photoelectric Sensor [E3JM/E3JK] series.
Part Number |
---|
E3JK-DR11 2M |
E3JK-DR11-C 2M |
E3JK-DR12 2M |
E3JK-TR12-C 2M |
E3JK-TR14 2M |
E3JM-10M4T-N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detected Objects | Detection Method | Light Axis Arrangement Type | Beam Shape | Light Source | Case Material | Amplifier Installation Type | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (%) | Protection Structure | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Power Supply Voltage (V) | Output Mode | Connection Method | Cable length (m) | Timer | Response time (standard mode) (ms) | Accessories (dedicated reflective plate, etc.) | Strength (tightening) (N·m) | Specifications | Detection Distance details (mm) | Sensitivity Adjustment | Differential travel | Current consumption | Conduit socket thread size | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,508.00 | 1 Piece(s) | Same day | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | [Red] Red light emitting diode | [Plastic] ABS | Amplifier Built-in Type | ~3000 | - | Diffused reflective shape | Standard / Cold Resistance | 35~85 | IP64 | 50 | 18 | 52 | 12-240 V DC / 24-240 V AC | Relay Output | Pre-wired | 2 | - | 20 | - | - | - | 2500 | - | - | - | - | - | ||
฿ 1,687.00 | 1 Piece(s) | Same day | Opaque Objects | Retro reflective | - | Standard | [Red] Red light emitting diode | [Plastic] ABS | Amplifier Built-in Type | ~3000 | - | Diffused reflective shape | Standard / Cold Resistance | 35~85 | IP64 | 50 | 18 | 52 | 24-240 V DC / 24-240 V AC | Relay Output | Pre-wired | 2 | - | - | Instruction manual, mounting bracket | - | - | 2500 | - | - | - | - | Mounting bracket included | ||
฿ 3,558.98 | 1 Piece(s) | Same day | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | [Red] Red light emitting diode | [Plastic] ABS | Amplifier Built-in Type | ~3000 | - | Diffused reflective shape | Standard / Cold Resistance | 35~85 | IP64 | 50 | 18 | 52 | 12-240 V DC / 24-240 V AC | Relay Output | Pre-wired | 2 | - | 20 | - | - | - | 3000 | - | - | - | - | - | ||
฿ 2,163.00 | 1 Piece(s) | Same day | Opaque Objects | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | [Red] Red light emitting diode | [Plastic] ABS | Amplifier Built-in Type | ~5000 | 17 | - | Cold Resistance / Standard | 35~85 | IP64 | 50 | 18 | 52 | 24-240 V DC / 24-240 V AC | Relay Output | Pre-wired | 2 | - | - | Instruction manual, mounting bracket | - | - | 5000 | - | - | - | - | Mounting bracket included | ||
฿ 1,925.00 | 1 Piece(s) | 30 Day(s) | Opaque Objects | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | Infrared-emitting diode | [Plastic] ABS | Amplifier Built-in Type | ~5000 | 17 | - | Standard / Cold Resistance | 35~85 | IP64 | 50 | 18 | 52 | 24-240 V DC / 24-240 V AC | Relay Output | Pre-wired | 2 | - | - | Instruction manual, mounting bracket | - | - | 5000 | - | - | - | - | - | ||
฿ 10,253.00 | 1 Piece(s) | Same day | Opaque Objects | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | Infrared-emitting diode | [Plastic] ABS | Amplifier Built-in Type | ~10000 | 14.8 | - | Cold Resistance / Standard | 45~85 | IP66 | 65 | 25 | 75 | 12-240 V DC / 24-240 V AC | Relay Output | Terminal Block | 2 | Timer included | 30 | - | - | - | 10000 | - | - | - | - | - |
How can we improve?
How can we improve?