1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

machinery hinge (MCH) (Part Number)

HINGES

machinery hinge (MCH)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 704.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Aluminum flat hinge perforated type for fixing with flat head bolt.

 
Part Number
MCH5855SL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 704.54

HINGES 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Length L(mm) 55 Flat Hinge Type Rectangle shaped Width W(mm) 58
Body Material Zinc Die-Casting Main Body Type Flat Hinges Operating Environment Standard
Mounting Method Screw Additional Function No Mounting Screw Hole Type Slotted Holes
Main Body Surface Treatment Paint Turning Angle(deg) 180 Main Body Color Black

Please check the type/dimensions/specifications of the part MCH5855SL in the machinery hinge (MCH) series.