1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Engineering Plastic Flat Hinge (original model-CFA) (EFH) (Part Number)

Engineering Plastic Flat Hinge (original model-CFA) (EFH)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 191.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Select the resin hinge from 3 types: female thread type, flat head bolt fixed type, and male thread type.

Part Number
EFH100100HH
EFH100100SS
EFH100100TT
EFH4040HH
EFH4040SSSALE
EFH5050HHSALE
EFH5050SS
EFH5050TT
EFH6565HH
EFH6565SS
EFH6565TT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Mounting Screw Hole Type Allowable Load
(N)

฿ 821.25

HINGES 1 Piece(s) 7 Day(s) 1096.597.5Countersinks1110

฿ 1,229.81

HINGES 1 Piece(s) 7 Day(s) 1096.597.5Female Thread970

฿ 993.50

HINGES 1 Piece(s) 7 Day(s) 1096.597.5Male thread890

฿ 191.58

HINGES 1 Piece(s) 7 Day(s) 1039.538.5Countersinks130

฿ 343.91

฿ 173.92

HINGES 1 Piece(s) Same day 1039.538.5Female Thread200

฿ 293.72

฿ 159.08

HINGES 1 Piece(s) Same day 1049.548Countersinks540

฿ 452.91

HINGES 1 Piece(s) 7 Day(s) 1049.548Female Thread400

฿ 411.40

HINGES 1 Piece(s) 7 Day(s) 1049.548Male thread370

฿ 456.09

HINGES 1 Piece(s) 7 Day(s) 106564Countersinks520

฿ 613.22

HINGES 1 Piece(s) 7 Day(s) 106564Female Thread640

฿ 575.42

HINGES 1 Piece(s) 7 Day(s) 106564Male thread510

Loading...

  1. 1

Basic Information

Flat Hinge Type Rectangle shaped Body Material Polyamide Main Body Type Flat Hinges
Operating Environment Standard Mounting Method Screw Additional Function No
Main Body Surface Treatment No Turning Angle(deg) 220 Main Body Color Black